UNITROL® 1005

A compact AVR designed for small synchronous generators. Ideal for OEMs, industrial plants and mobile power units that need stable voltage control in a small footprint.

OVERVIEW

UNITROL 1005 is the smallest of the family, designed for low-range excitation application with maximum excitation current up to 5 ADC at 70°C ambient.

Like all UNITROL 1000 products, UNITROL 1005 is based on the same target software source code and share the same simulation models that make it very suitable for demanding grid code applications. Included in the package is CMT 1000, the platform for focused and fast commissioning.

TECHNICAL HIGHLIGHTS

Integrated field flashing

<p>Facilitates generator voltage build-up from residual voltages as low as 6 Vac.</p>

Auxiliary Winding supply

<p>UNITROL 1005 supports 4-wires auxiliary winding supply</p>

Reduced footprint and simplified installation

<p>Ideal for smaller generators or standard applications</p>

CERTIFICATIONS

  • Compliance: CE conformity.  

  • Classification Type approval: Det Norske Veritas (DNV) and Bureau Veritas (BV)
  • Grid code Compliance: Component certificate according to VDE-AR-N 4110 and 4120, Factory test certificate according TERNA Guida Tecnica A.18