Flatness systems
Accurate measurement for accurate control. By taking into consideration the dynamic behavior of the actuators at the point of flatness error evaluation, correction is applied rapidly and smoothly.
Flatness system: overview
Total control is the difference.
The Stressometer flatness control system will minimize rejects, pass times and strip breaks. This is achieved through the use of all mill actuators, both mechanical and thermal, in an optimal way for creating the best possible flatness.
Benefits
<p>The flatness system will simultaneously control all available mechanical actuators in the mill. All actuators have accurate models, defining the flatness action, stored in the system. These models are used for optimally extracting actuator components from the flatness error. Some features of the mechanical flatness control:</p>