Solid measuring rolls for every application

The Stressometer family of solid flatness measuring rolls for cold rolling mills has three members. Together these rolls cover all needs of flatness measurement regardless of the application and metal type being rolled.

Choose your measuring roll

Standard roll

<p>The well-proven standard roll uses 26 or 52 mm wide transducers for measuring flatness. The transducers are protected by shrink-on rings. Roll diameter, ring material, surface material and surface hardness are adapted to demands of each specific application.</p>

Seamless roll

<p>The seamless roll is used where quality of the strip surface is of particular importance. The roll has a completely seamless surface there is nothing that can mark the strip.</p>

Low-Force roll

<p>The Low-Force roll has a Pressductor transducer with a somewhat different design compared to the standard transducer. While sharing long-term stability e.g. no sensitivity drift and other important Pressductor characteristics with the standard transducer, the low-force transducer has a better signal to noise ratio.</p>

Roll Data

Features Standard Roll / 
Seamless Roll
Low-Force Roll
Sensor type Standard sensor  Low-force sensor
Roll life cycle More than 20 years  More than 20 years
Strip thickness range 0.1 to 10 mm or
0.02 to 2 mm ¹
0.005 to 0.5 mm
Typical accuracy
(installation dependent)
0.5 I-units
0.5 I-units
Parallel resolution
26 and/or 52 mm
26 and/or 52 mm
Measurement zone width  26 and/or 52 mm
26 and/or 52 mm
Minimum edge zone coverage for measurement
1 mm
1 mm
Measurement range, tension/zone 125 to 175,000 N
40 to 35,000 N ¹
3 to 6,000 N 
Maximum mechanical load,
without need for recalibration of the roll

350,000 N

70,000 N ¹

12,000 N
Dynamically measurable
force change per zone

0.7 to 1 N ³

0.3 to 0.5 N ¹

0.02 to 0.03 N ³
Maximum measurement density
(number of measurement points/meter strip)
320 ⁴  500 ⁴
Maximum strip temperature 240°C ⁵ 180°C ⁵
Minimum wrap angle 4 degrees 10 degrees 
Roll diameter  313, 400 mm 200 mm

 

1) Semi-foil roll design.
2) Resolution with max. 2 x 12.5% force spreading to adjacent measurement zones.
3) Wrap angle dependent.
4) 4 measurement points per zone and roll revolution.
5) Without airknives or other cooling systems. Several installations in aluminium hot rolling mills.

ABB has developed a series of different types of roll surfaces meeting most requirements
Type of roll surface Hardens Steel High Speed Steel (HSS) Seamless roll coating
Surface hardness (±2 HRC) 54 HRC 61 HRC 66 - 70 HRC ⁷
Surface life cycle >20 years ⁶ >25 years ⁶ >10 years ⁶
Regrinding >2 years ⁶ >3 years ⁶ >3 years polishing ⁶
>10 years recoating ⁶
Coatings Standard Roll
Lowforce Roll
Standard Roll Seamless Roll

 

6) Depending on application.
7) Depending on coating composition.

News

Low-force sensing – why does it matter?

Low-force sensors are used to provide precise measurement of very small mechanical forces in rolling processes involving ultra-thin metals like specialty steel, aluminum, and copper foils.