MILLMATE CONTROLLER 400 (PFVA401)

The Millmate Controller 400 supplies the load cells with power, processes the signals from the load cells and communicates the result to other systems.

OVERVIEW

By following the step-by-step menus, the load cell controller is easy to set up and the on screen display helps to obtain correct roll force measurement.
 

  • Predefined standard measurement modes
  • Built-in load cell tables
  • Filter times from 1 up to 2000 ms
  • Easily configurable analog/digital inputs/outputs
  • Level detector
  • Step detector 
  • Unit selection (N, kN, MN, kp, t, lb, T)
  • Self-diagnostic test system including
    transducer test

EXTERNAL CONNECTIONS

Analog inputs 2 or 4

<p>0 to 10 V, ±10 V differential inputs</p>

Analog outputs 4

<p>0 to ±10 V, 0 to ±20 mA, 4 to 20 mA</p>

Step response for analog outputs 1

<p>ms (0 to 90 %)</p>

Digital inputs for control signals 8

<p>0/+24 V insulated as two groups, 4 + 4</p>

Digital outputs 8

<p>0/+24 V insulated as two groups, 4 + 4</p>

Serial interfaces 2

<p>Type RS-232 for external displays, control, etc.</p>

High-speed Profibus

As an option the control unit can be equipped with PROFIBUS

Ethernet

for connection to other Millmate control and operator unit or other control systems with VIP protocol

+24 V supply

for external units, max 0.5 A

Technical data

Properties for Millmate Controller 400 PFVA401  
Dimensions (H x W x D) two pieces  380 x 235 x 90 mm 
Weight 5 kg + 7.4 kg
Protection class IP 20
Mains voltage 85 - 264 V
Power consumption 650 VA
Operation temperature 0 to +70°C
Storage temperature
-40 to +70°C
\

SERVICE

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB's global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.