PRESSDUCTOR PILLOWBLOCK LOAD CELLS - VERTICAL FORCE MEASUREMENT

Strip tension load cells PFCL241-SE is an excellent choice in Cluster rolling mills and other mill applications where strip tensions are high. It can also be used in high tension application in process lines.

OVERVIEW

The load cell is a solid tensiometer made from stainless steel with exceptional ruggedness and high spring constant in line with other Pressductor PillowBlock load cells. It can be installed under the bearing housing and senses the vertical force, measuring in both directions.
The high-tension force sensors PFCL241-SE are available as mill-proof version with fixed connection cable in protective hose.

TECHNICAL DATA PFCL241-SE

Measuring direction Vertical

<p>↕</p>

Nominal load 200

<p>kN</p>

Overload capacity 500%

<p>of nominal load</p>

Accuracy class 0.5

<p>%</p>

Repeatability error <±0.05

<p>%</p>

Deflection 0.02

<p>mm</p>

Product Data PFCL241-SE

Properties PFCL241    
Nominal load (rated capacity) kN
Lbs.
200.0
45000
Extended load kN
Lbs.
300.0
67500
Permitted load in Transverse direction kN
Lbs.
100.0
22500
Overload capacity    
In Measurement direction kN
Lbs.
1000.0
225000
In Transverse direction kN
Lbs.
500.0
112500
Deflection at nominal load mm
1/1000 inch
0.020
0.8
Spring constant kN/mm
1000 Lbs./inch
10000
57200

PRESSDUCTOR® TECHNOLOGY

The first Pressductor transducer was developed in Västerås, Sweden, in the early 1950's and patented in 1954.

 

ABB's well-known Pressductor® Technology is a measurement principle based on the magnetoelastic effect - the magnetic properties of a material are influenced by the mechanical force applied to it.



 

When exposed to mechanical force, ABB's Pressductor transducer produces measurement signals as a result of changes in magnetic fields. Because these signals are not contingent upon physical movement or deformation, the load cells combine sensitivity with extraordinary tolerance to overloads and virtually no built-in limit to the number of load cycles.



 

The ABB Pressductor transducers produces high-power, low-impedance AC signals that are very resistant to electrical interference and earth faults.



 

ABB's Pressductor transducer stands for unbeatable load cell performance, thanks to its unique combination of accuracy, overload capacity and ability to withstand harsh environments. 
By using this technology you will achieve higher quality and reliability, especially under 
demanding conditions.

\

SERVICE

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB's global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.