Types of Compression load cells
9QGPL
<p><b>Nominal Capacity</b>: 5 – 160 t</p>
<p><b>Accuracy class</b>: ±0.03 (% F.S.)</p>
<p><b>Material</b>: Nickel-Plated Steel</p>
<p><b>Protection class</b>: IP67</p>
<p><b>Temperature Operated</b>: -35 to 45°C</p>
<p><b>Typical Application</b>: Container & Platform Scales</p>
9QGPS 2960-2962-2965
<p><b>Nominal Capacity</b>:</p>
<ul>
<li><b>2962</b>: 0.3 – 0.75 t</li>
<li><b>2960,2965</b>: 0.1 – 300</li>
</ul>
<p><b>Accuracy class</b>: ±0.03 (% F.S.)</p>
<p><b>Material</b>: Stainless Steel/Aluminum Alloy/Alloy Steel</p>
<p><b>Protection class</b>: IP66</p>
<p><b>Temperature Operated</b>: -25 to 70°C</p>
<p><b>Typical Application</b>: Hydraulic Cylinders Monitoring</p>
9QGPS 3100P
<p><b>Nominal Capacity</b>: 5 – 500 t</p>
<p><b>Accuracy class</b>: ±0.03 (% F.S.)</p>
<p><b>Material</b>: Stainless Steel</p>
<p><b>Protection class</b>: IP67</p>
<p><b>Temperature Operated</b>: -30 to 70°C</p>
<p><b>Typical Application</b>: Weighbridges, High-capacity reactor, Silos, Tanks or Hopper weighing</p>
RTN
<p><b>Nominal Capacity</b>: 1 – 470 t</p>
<p><b>Accuracy class</b>: ±0.05 (% F.S.) C3</p>
<p><b>Material</b>: Stainless Steel</p>
<p><b>Protection class</b>: IP68</p>
<p><b>Temperature Operated</b>: -30 to 80°C, -30 to 110°C</p>
<p><b>Typical Application</b>: Hopper, Platform scale, Silo and Tanks</p>