Overview

ABB's integrated flame scanners deliver unmatched precision and reliability for every combustion application. From advanced flame physics technology to real-time monitoring and smart connectivity, our portfolio ensures maximum safety, efficiency, and compliance. Whether you need robust solutions for harsh environments or scalable systems for complex networks, we set the standard for reliable flame detection performance.

Technical data

Between UV: 185–260 nm

Spectral Range

Between IR: 700–1700 nm

Spectral Range

From –40 °C to +85 °C

Operating Temperature (with cooling options for high-temp environments)

Up to 24 VDC or 120/230 VAC

Power Supply

From IP65 or higher

Housing Protection (for harsh industrial environments)

Between 4-20 MA Analog or Digital MODBUS RTU

Output signal (for flame intensity and status)

Related products

Automation

ABB’s DCS solutions monitor and manage every aspect of plant operations 24/7, helping our customers ensure the safety of people and equipment, the quality and efficiency of production, and a reduced environmental impact.

Instrumentation

For several decades, ABB has been one of the world’s leading providers of combustion monitoring and safety systems, delivering cost efficient and technologically advanced solutions designed to meet the needs of both retrofit and greenfield markets.

Service

Explore service offerings that help make secure, and reliable; learn about service receive the right service at the right time; industries we serve.