Reliability and Flexibility

Designed for modern electrolyzer systems, our PCI880 rectifier ensures stable DC output with fast response and grid code compliance.

 

Its durable architecture supports flexible configurations, while the sealed design enhances reliability in industrial environments.

Technical data

Our PCI880 IGBT rectifier solution supports all load configurations and a wide voltage and current range, featuring a liquid-cooled power module for enhanced thermal performance.

Up to 6,400 A

DC current

Up to 270-600 VAC

Input voltage range

Up to 1,000Vdc

Output voltage range

Up to IP54

Enclosure class

Less than 2%

DC current ripple *typical values

PQ compensation ability 0.99

Power factor

More than 98%

Efficiency

Key benefits

Engineered to deliver unmatched reliability, our PCI880 IGBT rectifier solution is built for safety, compliance, and seamless integration. Designed to lower the total cost of ownership, it meets every operational challenge. Scalable and standardized solutions, ensuring your projects run efficiently, safely, and without compromise.

Seamless setup & Integration

Pre-designed configurations simplify installations. Standardized systems, made ready to integrate into containers, buildings, or skids.

Engineering partner

Simulations and system engineering abilities for BoP, to ensure you choose the optimal solution for your projects.

Achieve optimal performance

Leverages ABB Ability operational resource management for enhanced efficiency and lifecycle support through the ABB lifecycle product plan.

Maximize uptime

Robust design with coated boards protects against harsh conditions, ensuring maximum operational uptime and reliability.

Scalable design

Mass-produced high-power and liquid-cooled modules enable easy scalability for projects of any size.

Safety first

Equipped with withdrawable circuit breakers, type-tested protection, and limiters to meet the highest industrial safety standards.

Reduce operational costs

Utilizes an ecological single conversion topology to optimize energy conversion and reduce operational costs.

Comprehensive communication tools

Supports multiple communication protocols, including UCU control protection, for seamless integration and grid management.

Grid code compliance

Meets strict grid requirements with power factor correction, total harmonic distortion (THD) control, and reactive power compensation.

On time delivery

Capable of timely delivery for large-scale, high-value projects, supported by high-volume component availability.

Meets high-demand scenarios

Designed to comply with stringent grid codes, local regulations, cybersecurity standards, and compliance requirements.

Next generation power supplies- HyQ & PCI880

Discover our dedicated power supply portfolio HyQ and new PCI880, our latest IGBT water-cooled rectifier.