Discover our first generation power supply

Originally developed for demanding industrial drive applications, the ACS880 has been optimized to meet the specific needs of water electrolysis. 


As a market-leading series production solution, the ACS880 offers easy upscaling, grid-friendly performance with optimized reactive power control, and flexible cooling options in both liquid- and air-cooled configurations, providing a dependable foundation for efficient, risk-free hydrogen production.

Proven safe for reliable green hydrogen production

Engineered for reliability with a durable architecture that minimizes maintenance and maximizes uptime.

 

Every unit is rigorously tested to ensure consistent performance and safety. Built to comply with industrial safety standards for dependable, risk-free operation

Technical data

Simple IGBT plug-and-play application in a robust cabinet delivering precise control to power electrolyzers.

Up to 10 MW +

Input voltage range

Up to 1000 Vdc

Output voltage range

Up to IP54

enclosure class

Less than 1.50%

DC current ripple

Key benefits

Simplify without limits. Our factory-tested ACS880 power converters offer built-in safety for reliable hydrogen production. With single-point contact and lifecycle support, we help you make optimal choices.

Grid friendly

Optimized reactive power compensation.

Maximum uptime

Robust cabinent design with built-in safety features ensure maximum uptime and minimum maintenance.

High Efficiency

>98% for competitive total cost of ownership.

Related Videos

Discover our video collection.