PROTEUS PV INVERTER

High-power PV Inverter family for utility-scale projects

MAXIMUM ENERGY AND VERSATILITY

Proteus is the new generation of 4.7 MVA central inverters that, thanks to their cutting-edge technology, maximize output while reducing project costs.
Proteus is the solar and BESS inverter with the market record efficiency of 99.45% and this, combined with its extremely low THDi of 0.7% which minimizes losses, results in higher project yields.

TECHNICAL DATA

Proteus offers high-power inverters with hybrid liquid-air cooling and ultra-low THDi to maximize production and reliability

Market leading 99,45%

<p>Maximum electrical efficiency</p>

Up to 4,7 MVA

<p>power rating</p>

Less than 0,7%

<p>THDi</p>

Up to 40°C

<p>without power derating</p>

KEY BENEFITS

<p>Maximize your project's yield. ABB's Proteus photovoltaic inverters offer high power to reduce CAPEX, record efficiency to increase yield and ultra-low harmonics for maximum reliability and performance.</p>

Higher Power

<p>Up to 4.7 MW per inverter, allowing for fewer units per project and therefore significant CAPEX savings.</p>

High efficiency

<p>With a certified value of 99.45%, Proteus PV is a benchmark in the market in terms of efficiency.</p>

Ultra-Low THDi

<p>Ultra-low harmonic levels reduce losses, improve overall performance and increase inverter reliability.</p>

Better LCoE

<p>Compact design which allows 2-inverter solution of up to 9400 kVA in a standard 40 ft skid, achieving overall cost reduction by using less</p> <p>PV station units per project.</p> <p>&nbsp;</p> <p>Design with best-in-class component that guarantees less probability of failure and therefore less operation cost .</p> <p>&nbsp;</p>

Reliability

<p>Smart liquid-air CoolBrid cooling system that allows critical components to work at temperature level far below the limit, guaranteeing product life span.</p> <p>&nbsp;</p> <p>“Easy to support” concept, with heavy components in removable trays, reducing maintenance and repair time (MTTR).</p>

Grid integration

<p>An extensive list of grid-codes compliance, including the most demanding ones, such as Germany, Mexico, Jordan, South Africa and more.</p> <p>&nbsp;</p> <p>Full operating range reactive power supply for both day and night operation through the so-called Statcom mode.</p>