IDEAL FOR VARIOUS MATERIAL HANDLING TASKS

We offer market-leading material handling solutions, particularly through our Autonomous Mobile Robots (AMRs). These robots automate line operations, kitting, and auxiliary flows, allowing efficient delivery and pickup of raw materials, finished products, and in-process items on conveyor belts. in addition, our comprehensive 6-axis articulated robot portfolio is ideal for various material handling tasks, including machine tending, spot welding, cutting, assembling, and more.

KEY BENEFITS

Automate line operations, kitting, and auxiliary flows

Efficient delivery and pickup of raw materials, finished products, and in-process items on conveyor belts

Ideal for various material handling tasks, including machine tending, spot welding, cutting, assembling

\

HOW WE HELP OUR CUSTOMERS

Skanska rewrites the rules of rebar tying

New ABB robots future proof ICA's fully automated warehouses

Sustainability from the ground up

ABB’s YuMi robot helps preserve half a century of tradition at Anodica

RELATED OFFERING

IRB 1600

Payload: 6 - 10 kg Reach: 1.2, 1.45 m

 

Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput. 

IRB 4400

IRB 4400 is an extremely fast, compact robot for medium to heavy handling. It has exceptional all-round capabilities which makes it suitable for a variety of manufacturing applications. The load capacity of 60 kg at very high speeds usually permits handling of two parts at a time.

IRB 660

Payload: 180 - 250 kg Reach: 3.15 m

 

Thanks to its state-of-the-art 4-axes design, customers can look forward to a speedy machine that combines a 3.15 meter reach with a 250 kg payload, making it ideal for palletizing bags, boxes, crates, bottles and more.

IRB 6650S

Payload: 125-200 kg Reach: 3.0m, 3.5 m

 

The IRB 6650S is the shelf robot form of the Power Robot family which offers a unique working envelope. It is capable of a full vertical and horizontal stroke motion, as well as an increased forward and downward reach. This combination offers new possibilities to robot functions in numerous application areas.