INTELLIGENT INTRALOGISTICS AUTOMATION TO COMPLY WITH THE STANDARDS OF THE SECTOR

Navigating through your logistics process flows, our AMRs allow you to transport and trace your goods with greater accuracy and reliability in order to achieve completely risk-free operations. We take your productivity to the next level, thus giving your business a significant competitive edge in the market.

KEY BENEFITS

Up to 40% reduction in operational costs

20-30% faster time to market

99.9% Traceability on goods movement

How we helped GSK to manage entry and exit flows in the automated warehouse

Challenge: Adaptable system to manage entry and exit flows in the automated warehouse.

Solution:
 Automation of finished product and raw material transportation.

ABB’s fork AMRs use laser guidance to transport raw materials to production lines and deliver finished products to the warehouse. The solution is fully scalable and adaptable, allowing the customer to expand the fleet up to the five vehicles now in operation. The AMRs are supported by an online battery charging system that takes advantage of idle periods for partial recharges, enabling true 24/7 operation. In addition, a dedicated software solution provides visual control and full performance traceability. This tool makes it possible to monitor the system remotely at any time, offering valuable support for plant management.

Download customer story

\

RELATED CONTENT

Innovation in Pharma and Cosmetics

Download now

The Revolution in Pharma and Cosmetics

Download now