IRC5 Paint - industrial robot controller
Based on more than four decades of robotics experience, the IRC5 is the robotic industry’s benchmark in robot controller technology. In addition to ABB’s unique motion control it brings flexibility, safety, modularity, application interfaces, multi-robot control and PC tool support. The IRC5 comes in different variants to provide a cost-effective and optimized solutions for every need.
Key benefits
Seamless operations
Reduces cycle time, saves paint, and is environ mentally-friendlyReduced cycle times
Reduces cycle time, saves paint, and is environmentally-friendlyCertified
Is certified as an associated equipment for interfacing manipulators/equipment for hazardous location.TPU4 FlexPendant for IRC5 benefits
ABB Robotics is continuously enhancing the user experience of its FlexPendant TPU (Teach Pendant Unit) and starts to deliver TPU4 for IRC5 controllers from March 2023. This fourth generation TPU is based on the design of the OmniCore FlexPendant and offers a more intuitive and efficient user interface for industrial applications.
- TPU4 comes with pre-installed software that supports the latest RobotWare versions. ABB Robotics continues to support older RobotWare versions via RobotStudio add-In.
- Larger 8” screen and intuitive multi-touch interface with access to swipe and scroll
- Faster time and touch response (capacitive instead of resistive touch
Technical data
Water and dust IP54
protectionRelated offering
IRC5 Single
ABB's fifth generation controller with groundbreaking customer benefits.
IRC5 Compact
Controller in a compact format, space saving benefits and easy commissioning through one phase power input
IRC5 Panel Mounted Controller
The IRC5 Panel Mounted Controller from ABB Robotics is available without a cabinet and can be integrated into any enclosure