IRC5 Paint - industrial robot controller

The IRC5 Panel mounted controller comes without a cabinet and can be integrated into any enclosure for customization or for special environmental requirements.

Key benefits

Customizable

The IRC5 Panel mounted controller can integrated into any enclosure for customization or for special environmental requirements.

Supports SafeMove

SafeMove, ABB’s safety solution, provides greater flexibility, space savings, and cutting edge commissioning tools for higher productivity at a lower total cost of investment.

No cabinet

Comes without a cabinet for better customization

TPU4 FlexPendant for IRC5 benefits

ABB Robotics is continuously enhancing the user experience of its FlexPendant TPU (Teach Pendant Unit) and starts to deliver TPU4 for IRC5 controllers from March 2023. This fourth generation TPU is based on the design of the OmniCore FlexPendant and offers a more intuitive and efficient user interface for industrial applications.

 

  • TPU4 comes with pre-installed software that supports the latest RobotWare versions. ABB Robotics continues to support older RobotWare versions via RobotStudio add-In.
  • Larger 8” screen and intuitive multi-touch interface with access to swipe and scroll 
  • Faster time and touch response (capacitive instead of resistive touch

Technical data

Water and dust IP20

protection

Related offering

IRC5 Single

 

 

 

ABB's fifth generation controller with groundbreaking customer benefits.

 

IRC5 Compact

 

 

Controller in a compact format, space saving benefits and easy commissioning through one phase power input

 

 

IRC5 Paint

 

 

The ultimate paint robot controller.

 

 

Videos