IRC5 Single Cabinet Controller
Based on more than four decades of robotics experience, the IRC5 is the robotic industry’s benchmark in robot controller technology. In addition to ABB’s unique motion control it brings flexibility, safety, modularity, application interfaces, multi-robot control and PC tool support. The IRC5 comes in different variants to provide a cost-effective and optimized solutions for every need.
Key benefits
Fast and accurate
Based on advanced dynamic modeling, the IRC5 automatically optimizes the performance of the robot by reducing cycle times (QuickMove®) and providing precise path accuracy (TrueMove®).Safe
It fulfills all relevant regulations and is certified by third party inspectors world wideCompatible
It supports the majority of all state-of-the-art industrial networks for I/O.Programmable
All ABB robot systems are programmed with RAPID™, ABB’s flexible, high-level programming language.Reliable
Built-in diagnostic functions help ensure fast recovery and production restarts when operations are interrupted on the factory floor.TPU4 FlexPendant for IRC5 benefits
ABB Robotics is continuously enhancing the user experience of its FlexPendant TPU (Teach Pendant Unit) and starts to deliver TPU4 for IRC5 controllers from March 2023. This fourth generation TPU is based on the design of the OmniCore FlexPendant and offers a more intuitive and efficient user interface for industrial applications.
- TPU4 comes with pre-installed software that supports the latest RobotWare versions. ABB Robotics continues to support older RobotWare versions via RobotStudio add-In.
- Larger 8” screen and intuitive multi-touch interface with access to swipe and scroll
- Faster time and touch response (capacitive instead of resistive touch
Technical data
Water and dust IP54
protectionWater and dust cooling ducts IP33
protectionRelated offering
IRC5 Compact
Controller in a compact format, space saving benefits and easy commissioning through one phase power input
IRC5 Paint
The ultimate paint robot controller.
IRC5 Panel Mounted Controller
The IRC5 Panel Mounted Controller from ABB Robotics is available without a cabinet and can be integrated into any enclosure