Ultra-slim controller for faster, scalable and more energy efficient manufacturing
Compact and powerful for use in Food & Beverage, Electronics, and general industries. C30 is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.
Ideal for a wide range of high-precision applications, including material handling, machine tending, picking and packaging, arc welding, cutting and assembly.
- Extensive integration possibilities
- Desktop version for elegant cable management for easy integration.
- Rack mounting kit for installation in standard 19” cabinets.
- Mounting kit to install vertically without compromising cooling featuring hanging brackets at the rear.
Key benefits
Highest productivity and quality
Robots achieve class-leading motion control with path accuracies down to 0.6 mm, even with multiple robots running at highest speeds of up to 1600mm/sUnmatched scalability
OmniCore™ powers the widest range of robots and manipulators on the market with the biggest range of five controllers that runs on the same platformCommitment to sustainability
Featuring built-in power back into the grid and re-generation technology to achieve up to 20% energy savings compared to its predecessorEasy to integrate
All major communication protocols integrated in one controller platform, accelerating commissioning time from weeks to days. Leading number of pre-engineered application software tools and over 1000 featuresCyber security and full traceability
Built-in cyber security and traceability features allow businesses to increase quality and productivity by reducing downtimesSafety
OmniCore™ complies with future safety standards and includes up to 100 different safety configurations to meet the needs of different use casesFuture proof
Designed for easy integration of market-leading computing power, enabling AI, Cloud, and advanced vision systemsBenefits of FlexPendant
- Develop personalized operator interfaces for the FlexPendant
- Create tailored solutions for customized function packages
- Design your own icon on the FlexPendant
- Access key features using the multi-touch display
- Unplug during operation and share among several robots (Hot swappable)
Technical data
Water and dust IP20
protectionResidual Current Device 300
mAImage gallery
Related offering
OmniCore E10 controller
Ultra-slim controller powering the widest range of robots on the market in the electronics and general industry.
OmniCore C90XT controller
Rugged for harsh environment, yet compact and powerful for use in the Food & Beverage, Electronics, and general industries. C90XT is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.
OmniCore V250XT controller
Versatile and powerful controller - supporting a wide range of robots and applications in automotive, logistics, EV and general industries.
OmniCore V400XT controller
Versatile and powerful controller for use in electric vehicle production, automotive manufacturing, logistics and general industrial applications.