Ultra-slim controller for faster, scalable and more energy efficient manufacturing

Featuring a slimline 19-inch rack-mount design, the E10 is ideal for confined space and high-density production lines where space saving is a key requirement, such as small parts assembly and material handling in the electronics industry. 

 

Ideal for a wide range of high-precision applications, including material handling, machine tending, picking & packaging, cutting,  and assembly.  

 

  • E10 is designed to power SCARA robots and articulated robots up to IRB 1300
  • Ultra-slim for confine spaces
  • 19” rack mount for easy installation

Key benefits

Highest productivity and quality

Robots achieve class-leading motion control with path accuracies down to 0.6 mm, even with multiple robots running at highest speeds of up to 1600mm/s

Unmatched scalability

OmniCore™ powers the widest range of robots and manipulators on the market with the biggest range of five controllers that runs on the same platform

Commitment to sustainability

Featuring built-in power back into the grid and re-generation technology to achieve up to 20% energy savings compared to its predecessor

Easy to integrate

All major communication protocols integrated in one controller platform, accelerating commissioning time from weeks to days. Leading number of pre-engineered application software tools and over 1000 features

Cyber security and full traceability

Built-in cyber security and traceability features allow businesses to increase quality and productivity by reducing downtimes

Safety

OmniCore™ complies with future safety standards and includes up to 100 different safety configurations to meet the needs of different use cases 

Future proof

Designed for easy integration of market-leading computing power, enabling AI, Cloud, and advanced vision systems

Benefits of FlexPendant

  • Develop personalized operator interfaces for the FlexPendant
  • Create tailored solutions for customized function packages
  • Design your own icon on the FlexPendant
  • Access key features using the multi-touch display
  • Unplug during operation and share among several robots (Hot swappable)

Technical data

Water and dust IP20

protection

Residual Current Device 300

mA

Related offering

OmniCore C30 controller

Compact and powerful for use in the Food & Beverage, Electronics, and general industries. C30 is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.

OmniCore C90XT controller

Rugged for harsh environment, yet compact and powerful for use in the Food & Beverage, Electronics, and general industries. C90XT is designed to power collaborative robots, Delta, SCARA, and articulated robots up to IRB 1600.

OmniCore V250XT controller

Versatile and powerful controller - supporting a wide range of robots and applications in automotive, logistics, EV and general industries.

OmniCore V400XT controller

Versatile and powerful controller for use in electric vehicle production, automotive manufacturing, logistics and general industrial applications.

Videos