Advanced eyes for any robot
OmniCore™ EyeMotion gives any OmniCore-powered ABB robot powerful sensing and perception capabilities. Its smart, hardware-agnostic software toolbox adds vision capabilities to our RAPID programming language, working with any camera or sensor, and with any ABB robot.
With OmniCore EyeMotion, customers can easily create vision programs by dragging and dropping functional blocks within an intuitive interface, enabling fast image acquisition and accurate recognition.
Fully integrated in RobotStudio®, it enables rapid setup and deployment, cutting commissioning time by up to 90%. When combined with automatic collision-free path planning online, cycle times can be reduced by as much as 50%.
OmniCore EyeMotion provides a comprehensive framework that integrates everything needed to create 2D and 3D vision applications – from image acquisition and processing to vision-to-robot communication.
Where speed, accuracy, and adaptability are essential and production conditions can change in an instant, OmniCore EyeMotion-enabled robots keep operations productive, safe, and consistent.
Key benefits
Flexibility
Unique, hardware-agnostic vision software gives robots “eyes” with powerful perception skills, through any camera or sensor. It enables customers to flexibly deploy third-party cameras or sensors.Simplicity
This software toolbox is fully integrated into the ABB robotics ecosystem and simplifies the setup and programming of vision-based applications by up to 90%. It combines a unique, immediate, and innovative interface for commissioning and configuration, available in RobotStudio and FlexPendant. It is seamlessly integrated with RAPID for expert users and Wizard Easy Programming for novices.Enhanced autonomy
In more complex applications, OmniCore EyeMotion can be combined with ABB’s unique Automatic Path Planning Online, which can plan and execute the optimum, collision-free paths around obstacles and moving objects in real time, continually and without human intervention, increasing autonomy and reducing cycle times by up to 50%.Autonomous Versatile Robotics
By granting robots a greater power of sensing, perception and visual reasoning, OmniCore EyeMotion is another milestone in ABB Robotics’ journey towards Autonomous Versatile Robotics (AVR™). It enables robots to recognize their surroundings, segment objects, and make real-time decisions, enhancing autonomy and versatility.Benefits for end-users
OmniCore EyeMotion helps end users identify and locate parts in both 2D and 3D part-handling applications. Customers seeking reliable, flexible, and fast solutions to enhance production benefit from its seamless integration.
Unlike conventional robotic vision systems, OmniCore EyeMotion features an intuitive and efficient interface—enabled by its deep integration with ABB robots and automatic, collision-free online path planning online. This powerful combination reduces downtime and can shorten cycle times by up to 50%, driving greater productivity.
Benefits for system integrators
OmniCore EyeMotion helps system integrators and value providers in deploying ABB robots across a wide range of applications—from simple 2D tasks to complex 3D bin picking. Our partners seek solutions that are easy to configure, flexible, and cost-effective for seamless integration into their systems.
Unlike traditional robotic vision systems, OmniCore EyeMotion offers the freedom to choose the wide range of cameras and sensors, thanks to its unique hardware-agnostic interface. Its intuitive setup enables rapid deployment, resulting in a lower total cost of ownership and significantly faster time to market.
Image gallery
Technical data
Cycle time reduction up to 50%
Commission time reduction up to 90%
Target segments
Consumer electronics
Various assembly applications, such as dispensing, screwing, alignment, and others, and inspection.
Automotive
Precision localization, robot guidance, quality inspection across press, body, paint, and final assembly shops
Consumer industries
Food & beverage, Logistics, Cosmetics, Pharma, and Packaging
General industries
Assembly, machine tending, part recognition, and automated path planning, etc.
Related offering
Articulated robots
ABB offers one of the broadest ranges of articulated robots in the industry, built for speed, precision, and reliability. From small payload tasks to heavy-duty handling, our robots deliver the flexibility manufacturers need to automate assembly, welding, painting, material handling, and more.
Collaborative robots
Meet our cobot family. Our collaborative robots are made for a huge range of tasks, in operations of every size. They’re easy to set up, program, operate, and scale. Built by industry-leading experts. And serviced by the broadest service network in the industry.
RobotStudio
RobotStudio® is the world’s most popular offline programming and simulation tool for robotic applications. Based on the best-in-class virtual controller technology, RobotStudio suite gives you full confidence that what you see on your screen matches how the robot will move in real life.
Wizard Easy Programming
Graphical programming tool that empowers users – be it first-time robot users or professionals – to program collaborative and industrial robots easily, quickly and efficiently in a wide range of applications.
Automatic path planning
RobotWare’s Automatic Path Planning online continuously receives input from the vision system and other sensors to autonomously generate real-time, collision-free paths around static and dynamic obstacles. This dramatically increases robot autonomy and can reduce cycle times by up to 50% — all without human intervention. Designed for unstructured environments, like item picking, this software empowers robots to plan and execute optimal paths with precision and speed.