SPEED UP DEPLOYMENT AND REDUCE TRAINING REQUIREMENTS THROUGH A CONSISTENT USER INTERFACE

Interact with OmniCore-powered industrial robots and cobots through a unified user experience, whether using the industrial-grade FlexPendant or your own tablet or PC connected via the E-Device. 

 

What is the OmniCore User Interface? 

 

The OmniCore User Interface is our unified robot programming and operator interface powered by the OmniCore robot controller platform. It provides a consistent user experience for robot operation, programming, monitoring and maintenance across robot and cobot platforms. 

 

Because the same software experience runs on FlexPendant and customer-supplied devices connected through E-Device, operators and integrators can move between supported devices without learning different screens or workflows. This can reduce training effort, simplify commissioning and make multi-robot deployments easier to scale.

CHOOSE THE DEVICE THAT FITS YOUR APPLICATION

<p>The OmniCore User Interface can be accessed through ABB's industrial FlexPendant or through customer devices such as tablet or PC connected via the E-Device.</p>

Use your preferred Windows tablet or PC and benefit from their internet connection.

Purpose-built for industrial environments.

  • Dedicated robot interaction device
  • Integrated joystick and hard keys
  • Rugged industrial design

KEY BENEFITS

Easy to use

<p>Easy to use for both new users and experts. Cobots and industrial robots can be operated and programmed in the same intuitive way.&nbsp;</p>

Flexibility

<p>Operate and program your cobot or industrial robot on any device. Unplug during operation and share the devices among several robots.</p>

Simplified deployment

<p>A consistent UI reduces engineering effort, commissioning time, and training requirements across multiple installations.&nbsp;</p>

Safety

<p>Safe operation and programming on FlexPendant, tablet, or PC connected via the E-Device. Complies with the ISO 10218:2025 safety standard.&nbsp;</p>

Extensibility

<p>Machine builders and system integrators can create application-specific screens using AppStudio.&nbsp;</p>

Future-proof

<p>OmniCore UI bridges the gap between traditional control systems and modern smart devices, offering unmatched flexibility, reliability, and safety.&nbsp;&nbsp;</p>

SAFETY WITHOUT COMPROMISE

  • Safe manual operation 
  • Safe robot commissioning and maintenance 
  • Easily detach and reattach the FlexPendant or your device during operation for use across multiple robots 
  • Emergency stop button for immediate response 
  • Three-position enabling switch ensures safe manual operation
  • Normal stop, external control and reset functionality to ensure compliance with the highest and latest safety standards, ISO 10218:2025 

CREATE CUSTOM ROBOT OPERATOR SCREENS WITH APPSTUDIO

Build application-specific operator interfaces and screens for connected equipment using AppStudio. Its no-code, drag-and-drop workflow helps customers and partners create web-based robot HMIs faster, while advanced users can extend components with JavaScript where needed. 

 

For broader programming and engineering workflows, ABB Robotics also provides Wizard Easy Programming for graphical robot programming and RobotStudio® for offline programming, simulation and virtual commissioning. 

IMAGE GALLERY

TECHNICAL DATA

E-Device enclosure protection IP 54

<p>&nbsp;&nbsp;</p>

VALUE FOR CUSTOMERS AND PARTNERS

End-users

Get applications up and running quickly with a consistent, easy-to-use experience across the industrial-grade FlexPendant, tablet or PC connected through E-Device. 

System integrators

Deliver projects faster using the familiar OmniCore™ interface across robots, cobots, FlexPendant and E-Device—reducing engineering effort, training needs and commissioning time. 

Ecosystem partners

Develop and integrate value-added applications through a common interface, improving interoperability, accelerating deployment and creating new business opportunities across ABB Robotics’ global installed base. 

Distributors

Expand your automation portfolio with a flexible, cost-effective interaction solution that serves diverse needs—from first-time cobot users to experienced industrial robot customers. 

FAQ

The E-Device is a hardware extension that enables safe manual robot operation and programming from a compatible customer-supplied Windows tablet or PC. Used with the OmniCore User Interface, it combines the benefits of flexible device choice with dedicated safety hardware connected to the robot controller. 

Yes. For supported OmniCore-powered robots, a compatible Windows tablet or PC can run the OmniCore User Interface when connected through E-Device. E-Device supplies the dedicated safety functions required for manual robot interaction. 

Both use the same OmniCore User Interface. FlexPendant is ourdedicated industrial teach pendant with integrated robot interaction controls, while E-Device lets customers use a compatible Windows tablet or PC together with dedicated safety hardware. 

No. FlexPendant and E-Device are complementary options. E-Device has been designed as an addition to the existing FlexPendant, giving users an alternative interaction option for supported applications. The best choice depends on the working environment, device requirements, operating procedures and risk assessment.. 

Customers may use either option in a supported installation and switch between them according to the approved procedure and their personal preference. They cannot be connected to the same controller at the same time. 

E-Device supports for all industrial robots and cobots powered by OmniCore controller.  

E-Device is designed to address relevant safety requirements for manual robot operation, including emergency stop, a three-position enabling device, reset and external-control functions. Compliance of the completed robot application depends on correct integration, risk assessment, verification and validation. 

ONE INTERFACE FOR THE WAY YOU WORK

We can now give operators, programmers and integrators a choice of ways to interact with ABB robots, with the option to use FlexPendant or a compatible Windows tablet or PC connected through E-Device. 

 

Ready to find the right interaction option for your robot application?

 

Visit Robotics One or contact ABB Robotics to discuss compatibility and deployment requirements. 

RELATED OFFERING

The OmniCore platform powers our extensive robot portfolio, providing future-proof, scalable control to automate almost any imageable application with the industry’s broadest robotics offering

AppStudio is the first intuitive, no-code software tool, with drag-and-drop functionality, designed to revolutionize robot integration. Available as a free download, AppStudio empowers users of all experience levels, from beginners to robotics experts, to quickly and easily create their own customizable robot user interfaces.

Wizard Easy Programming

Graphical programming tool that empowers users – be it first-time robot users or professionals – to program collaborative and industrial robots easily, quickly and efficiently in a wide range of applications.

\

RELATED CONTENT

ABB Robotics E-Device simplifies robot interaction on customers' own devices

ABB Robotics is expanding its programming tool and user interface portfolio with the launch of E-Device, a compact safety interface that enables customers to use their own tablet or PC to operate, program and monitor OmniCore™-powered robots and cobots.

VIDEOS