EXTERNAL DRESSPACK FOR SIMPLE, EFFICIENT ROBOT SETUPS

The External DressPack is recommended for production with low need for flexibility and complexity in wrist movements. This package requires more individual adjustment to optimize the robot program at set up. It is available for large robots.

 

The connection point has been located between the lower arm and upper arm sections to reduce the risk of interference when leaning forward with robot. There is an adjustable bracket on the upper arm (common for all arm lengths), which enables easy adjustment for shortening or lengthening of the cables.

 

Easy replacement of upper and lower arm DressPack
The cables and hoses are routed along the lower and upper arms by means of clamps and brackets. These clamps are designed so that you can quickly and accurately remove/ replace the complete package to minimize stop time in production.

 

The repair can then be done later at a more convenient time. Changing of a DressPack section takes less than 30 minutes.

KEY BENEFITS

Easy to install

Standard interface connectors to tools.

Cable free length can be adjusted.

Protection hose and air hose for material handling can be cut to proper length.

TECHNICAL DATA

Number of wires 4

for power feeding

Number of signals 8

with twisted pair and separate shielding

Number of media hoses 1

for air or water