WHAT IS THE ABB ROBOTICS ECOSYSTEM?

The ABB Robotics Ecosystem offers certified and pre-tested, plug and play robot accessories and software, ensuring seamless integration, faster deployment and greater reliability.

 

Through the Robotics Ecosystem catalog, you can find robot accessories with the following features:

  • Easy to install and ready to use 
  • Innovative technologies from trusted partners
  • Integrated software AddIn:  RAPID and Wizard programming modules are automatically loaded on the robot controller, along with a customized operator interface on the FlexPendant.

BENEFITS FOR ROBOT PROGRAMMERS

Get started faster with easy robot setup and pre-certified accessories designed for seamless integration. Reduce complexity, save time, and empower your customers with intuitive solutions.

Save up to 90% commissioning time

ABB Robotics Ecosystem pre-certified components and plug-and-play tools slash setup effort, speeding deployment and reducing engineering time.

Fast and easy integration for efficiency

Certified accessories designed for fast and straightforward installation – both mechanical and software - minimizing complexity, reducing commissioning time, and accelerating productivity.

Enabling end-user autonomy

Built-in easy-to-use interfaces allow end-customers to operate systems independently: supporting your customers is easier and less time consuming.

BENEFITS FOR ROBOT USERS

Automation is now accessible through easy-to-operate cobots and robots, helping SMEs and large enterprises overcome barriers and simplifying every stage of the process.

Easy to operate cobots and robots

ABB Robotics Ecosystem make automation accessible and intuitive: through a complete package compatible with ABB’s full robot portfolio, end-users gain indipendence in their automation journey.

Lowering barriers to automation

A lack of in-house robotics expertise can hinder the adoption of automation and limit access to its full benefits. The Ecosystem reduces time training people.

Everything on the FlexPendant

A handheld touchscreen controller is enough to directly tune and operate all devices. No need to download additional software or use a PC.

DISCOVER ALL ABB'S VALIDATED ACCESSORIES

The ABB Robotics Ecosystem includes comprehensive, rigorously tested components for plug-and-play integration with ABB robots and cobots.

WEBINARS, TRAININGS & TUTORIALS

<p>&nbsp; &nbsp;</p>

Machine Tending Made Easy Webinar

ABB Robotics, together with SCHUNK, SICK and EasyRobotics, hosted a webinar on automated machine tending: learn how to achieve seamless integration and to build a MT complete application from scratch thanks to the ABB Robotics Ecosystem.

Photoneo 3D Vision Webinar

Complexity untangled – ABB Robotics Ecosystem and Photoneo 3D Vision answer your questions in a joint webinar

Installation tutorials

Watch installation tutorials of some ABB Robotics Ecosystem products

RobotStudio® tutorials

Get started with ABB’s powerful offline programming and simulation software - RobotStudio

PRODUCT PRESENTATION

APPLICATION EXAMPLES

TESTIMONIALS

COLLABORATIVE ROBOTS

Meet our cobot family. Our collaborative robots are made for a huge range of tasks, in operations of every size. Whatever you need, we’re here to support every step of your automation journey.

FAQ

The ABB Robotics Ecosystem is a comprehensive platform that brings together ABB robots, certified third-party accessories, and integrated software to simplify automation.

It’s designed for both system integrators—who benefit from faster deployment and advanced solutions—and robot users, including SMEs, who need easy-to-use, plug-and-play automation tools.

The Ecosystem includes certified third-party components such as grippers, cameras, and sensors, that are tested to meet ABB’s quality standards and integrate seamlessly with ABB robots.

Thanks to plug-and-play compatibility and pre-configured software.

The FlexPendant is ABB’s handheld touchscreen controller that allows users to operate and fine-tune devices directly. No need for a PC or downloading additional software.

By offering intuitive interfaces and ready-to-use solutions, you do not need deep technical expertise or training.

On RoboticsOne you can browse all the products. Use the search bar and the filters for better results.

Yes, all accessories and software within the ABB Robotics Ecosystem are compatible with ABB’s full range of collaborative and industrial robots.

Yes, ABB and its Ecosystem partners offer technical support and documentation to assist with installation, configuration, and troubleshooting.

Complete the form to be contacted by our team.