Sort an array of components, without having to change the feeder each time
The FlexFeeder, in combination with ABB’s Integrated Vision, allows you to sort an array of components, ranging from 3 mm to 30 mm, without having to change the feeder each time a different component is fed into automation system.
The automation of electronics in manufacturing demands flexibility, reliability and speed. To meet the ever expanding requirement for small parts feeding, ABB has developed the FlexFeeder, a functional module for industrial robots to pick up parts and implement applications like sorting and assembly. The FlexFeeder can interface with either the IRC5 robot controller or any PLC controller.
Key benefits
Efficient and flexible
The FlexFeeder is available in two variants, the single and the double. The larger unit increases the working time between refills. Small internal gap design and integrated backlight options increase the flexibility in feeding various small parts.Compact design for time, space and cost saving
Both variants are designed to be compact to save on installation space and shorten cycle times. Additionally, two or more feeders can work side-by-side, eliminating the need for separate vision systems.Robust but silent
Driven by pneumatic cylinders, the FlexFeeder takes parts from an unordered bulk supply and dispenses them in small quantities onto the flat pick surface in the field of view of the vision system. The maintenance-free friction plates guide the cylinders.Easy to integrate, easy-to-use
Ground and rack mounting methods simplify the installation procedure. Handles make the moving and lifting much easier. The GUI makes it possible to test the FlexFeeder with one click and to monitor the production status.Smart
Sensors can detect and signal when the tank needs to be refilled. The tank can be purged without power. Changing parts can be done easily and safely.Technical data
Weight (kg) 27
SingleIllumination area dimension (mm) 90x160
SingleAir pressure (bar) 4-6
SingleWeight (kg) 40
DoubleIllumination area dimension (mm) 200x160
DoubleAir pressure (bar) 4-6
DoubleRelated offering
Integrated vision
A powerful vision-guided robotics system is one that can face the numerous challenges posed by the factory floor head on by saving time and improving the flexibility of the robot. Integrated Vision offers a fast and easy way to ensure that end-user products meet the highest quality and standards.
Equipment and Ecosystem
Get the right equipment: Arc Welding, DressPacks, Workpiece Positioners, and more from our ecosystem.