FlexTrack: Material handling track motion

The FlexTrack is designed to transfer the part/workpiece in front of the process robots. The carriages are servo driven and could be free positioned. The FlexTrack has a high degree of modular design and could be ordered with different lengths and a number of options.

 

Base package

  • IRT 501 FlexTrack minimum length 2.3 m
  • One carriage
  • Upper. lateral. side covers
  • Parameter disk
  • Documentation
  • Automatic Lubrication

 

Options

  • Additional carriages
  • Electric working range limit switch
  • Zone division for track motion
  • SMB box

Applications

  • Material handling
  • Part conveying

Key benefits

Compact design

Easy to install – integrated leveling system

Entirely protected – cable chain inside track

High modularity

Variable length with 1m modules & one or more independent carriages

High static stability on the carriage

Heavy loads capacity

Technical data

Total width (mm) 660 - 900

depending on the model

Maximum Payload (kg) 900 - 2,950

depending on the model

Acceleration (m/s²) 2 - 1.2

depending on the model

Videos