The only track motion platform on the market to guarantee high speed and precision accuracy, the IRT 510 from ABB offers greater flexibility and up to 50% shorter cycle times.

Modular platform design

ABB’s Medium Track Motion (MTM)’s design is smart and compact with a symmetrical profile. Maximum integration ensures the protection of components in a small footprint.

 

Outstanding speed and accuracy

ABB’s unique QuickMove and TrueMove are also critical to the MTM’s functionality. Together they guarantee optimal movement for the robot and the track with actual load. Path accuracy and speed are also optimized.

 

Product name

IRBT 2005 (powered by IRC5)

IRT 510 (powered by OmniCore)

Key benefits

Path accuracy best in class

Prepared for different applications

Arc Welding, Material Handling, Machine Tending

Compactness and modularity

Integrated and protected components

Low maintenance and easy to repair

Technical data

Max Payload 1200 kg

Speed 2 m/s

Pose repeatability ≤ ± 0.05

Related offering

IRB 1520ID

Payload: 4 kg Reach: 1.50 m

 

This high precision robotic arc welder, with integrated process dressing, combines 24/7 production output with 50% lower cost of maintenance to deliver the lowest cost per weld in its class.

IRB 1600

Payload: 6 - 10 kg Reach: 1.2, 1.45 m

 

Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput.

IRB 2600

Payload: 12, 20 kg Reach: 1.65, 1.85 m

 

ABB further extends its mid range robot family. The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.

IRB 4600

Payload: 20 - 60 kg Reach: 2.05, 2.51, 2.55 m

 

IRB 4600 is a highly productive general purpose robot optimized for short cycle times where compact robots can help create high density cells. The IRB 4600 enables more compact manufacturing cells with increased production output and higher quality - and that means improved productivity.

Supported applications

Arc Welding

In today's even faster, cost squeezed manufacturing environments, you face a lot of requirements. ABB will provide you with the right welding solution that meets your specifications, no matter what your challenges are.

Machine Tending

ABB offers a complete portfolio of automation solutions for machine tending processes. Our robot based function packages and standardized modular cells feed components to lathes, mills and to secondary processes like deburring, washing, assembly and part marking.

Material Handling

We offer market-leading material handling solutions, particularly through our Autonomous Mobile Robots (AMRs). These robots automate line operations, kitting, and auxiliary flows, allowing efficient delivery and pickup of raw materials, finished products, and in-process items on conveyor belts.