Best-in-class performance
The IRT 710 modular track motion platform offers best-in-class performance guaranteeing high speed, unparalleled accuracy, and maximum flexibility for robot’s 7th axis, tools, and parts transfer applications.
Flexible modular design
The modular design allows for flexible deployment in different lengths, as well as reduces planning and engineering efforts.
Extend working range
IRT 710 Track motion platform extends the robot’s working area, allowing a single robot to serve multiple machines.
Superior performance
Best-in-class performance guaranteeing high speed, unparalleled accuracy.
Faster speed
With speeds* up to 2.0 m/s, accelerations* up to 2.5 m/s², and high repeatability of ±0.02 mm, the IRT 710 track motion platform is faster speed than ABB’s existing IRBT 4004/6004/7004, IRT 501 and other track motions in its class. The path accuracy and speed are optimized using ABB’s unique TrueMove and QuickMove motion control solutions.
Key benefits
Compact modular design for flexible development
Easy to use – featuring an integrated levelling system
Entirely protected – cable chain inside track
High reliability, low maintenance, easy to repair
Available in a broad range of options for varies application
Driven by ABB’s IRC5 or OmniCore industrial robot controller
Technical data
Max. speed 1.8m/s
IRT 710Acceleration Up to 2m/s²
IRT 710Max. static payload 3000kg
IRT 710Max. speed 1.4m/s
IRT 710 OmniCoreAcceleration Up to 2 m/s²
IRT 710 OmniCoreMax. static payload 4000kg
IRT 710 OmniCoreRelated offering
IRB 460
Payload: 110 kg Reach: 2.40 m
Leading ABB’s palletizing offering is the compact IRB 460 - the fastest palletizing robot in the world. The IRB 460 is perfect for end-of-line palletizing and bag palletizing applications.
IRB 4400
Payload: 60 kg Reach: 1.95 m
IRB 4400 is an extremely fast, compact robot for medium to heavy handling. It has exceptional all-round capabilities which makes it suitable for a variety of manufacturing applications. The load capacity of 60 kg at very high speeds usually permits handling of two parts at a time.
IRB 4600
Payload: 20 - 60 kg Reach: 2.05, 2.51, 2.55 m
IRB 4600 is a highly productive general purpose robot optimized for short cycle times where compact robots can help create high density cells.
IRB 5710
Payload: 70 - 110 kg Reach: 2.3, 2.7 m
ABB is expanding its large-size robot portfolio with IRB 5710, offering faster, more robust, and accurate performance.
IRB 5720
Payload: 90 - 180 kg Reach: 2.6, 3.0 m
IRB 5720 is ideal for use in material handling, machine tending, and high precision assembly applications in the Electric Vehicle battery production, automotive, and the general industries.
IRB 660
Thanks to its state-of-the-art 4-axes design, customers can look forward to a speedy machine that combines a 3.15 meter reach with a 250 kg payload, making it ideal for palletizing bags, boxes, crates, bottles and more.
IRB 6650S
Payload: 125-200 kg Reach: 3.0m, 3.5 m
The IRB 6650S is the shelf robot form of the Power Robot family which offers a unique working envelope. It is capable of a full vertical and horizontal stroke motion, as well as an increased forward and downward reach.
IRB 6660
Payload: 190-270 kg. Reach: 2.70-3.10 m.
The IRB 6660 is an extremely reliable robot designed for high performance applications. The stiff design supports accuracy and short cycle times, which in the end increases productivity.
IRB 6710
Payload: 175-210 kg Reach: 2.65-2.95 m
These large robots are in response to our customers’ need for more choice and greater flexibility and are designed to help customers build consistancy and resilience across a range of industries.
IRB 6720
Payload: 150-240 kg Reach: 2.50-3.10 m
These large robots are in response to our customers’ need for more choice and greater flexibility and are designed to help customers build consistancy and resilience across a range of industries.
IRB 6730
Payload: 190-270 kg Reach: 2.70-3.10 m
These large robots are in response to our customers’ need for more choice and greater flexibility and are designed to help customers build consistancy and resilience across a range of industries.
IRB 6740
Payload: 220-310 kg Reach: 2.80-3.20 m
These large robots are in response to our customers’ need for more choice and greater flexibility and are designed to help customers build consistancy and resilience across a range of industries.
IRB 760
Payload: 450 kg Reach: 3.18 m
The 4-axis robot can move and rotate large and heavy products at high speeds, and with the utmost care. Its compact design makes it ideal for fitting into existing lines.
IRB 7710
Payload: 280-500 kg Reach: 2.85-3.5 m
Enhanced range delivers significant performance benefits including up to 30% energy savings . The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.
IRB 7720
Payload: 400-620 kg Reach: 2.9-3.5 m
Enhanced range delivers significant performance benefits including up to 30% energy savings. The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.