IRP K - INDUSTRIAL ROBOT POSITIONER
This positioner features a twin station solution where the robot works on one side and the operator loads and unloads on the other side. The workpiece is rotating around one axis during operation and all axes are reoriented at station changes. A screen is fitted between the two stations, which protects the operator from the arc.
The positioner IRP K, which comes in six variants, is designed to handle workpieces including fixture of a weight up to 1000 kg.
The modular design, few and heavy-duty moving parts as well as minimal maintenance demands make the positioner service friendly.
Dynamically adaptive software plus high-speed drives result in fast changeovers and high productivity.
KEY BENEFITS
Well protected
Well protected for operation in harsh production environmentsEasy to use
Easy to use with clear, simple instructions for programmingMaximum use of available floor space
Highly functional yet compact to make maximum use of available floor spaceRapid acceleration
Dynamic modelling allows rapid acceleration, fast movements and reorientationSafety equipment
Systems can be supplied with all necessary safety equipmentSimplify fixtures
Standardized dimensions for all rotating plates simplify the exchange of fixturesTECHNICAL DATA