Flexible geometry tooling you can trust

Precise motion and highly rigid structure ensures perfect and repeatable positioning of clamping or pin locator’s. The result is flexible geometry tooling you can trust.

 

Dynamic power

The FlexPLP IRPLP220 integrates a powerful servomotor which allows for a linear axis speed of 200 mm/s and a handling capacity of 220 kg. This payload can be multiplied by the number of units in the station: a group of coordinated FlexPLP can therefore deliver the power needed to swiftly lift heavy workpieces, like a car body.

 

High geometric accuracy

The IRPLP220’s incredible repeatability of ±0.025 mm makes it the ideal positioner for applications that requires high geometric accuracy. Besides, its highly rigid structure ensures stability in all directions, even when external forces are applied. This means that processes like spot welding can be carried on the workpiece without risk of quality deviation.

Unequaled modularity

This new generation of ABB Flexible Programmable Linear Positioners introduces an innovative standard axis design which can be used as a standalone unit, or in a combination of up to 3 axes, available with various strokes up to 670mm (x), 590 mm (y) and 510 mm (z).

 

As an option, longer horizontal axes equipped with rack and pinion technology can be jointed to form one linear axis, of which the stroke length is virtually unlimited. On such axis, it is even possible to mount multiple units with overlapping work area, allowing for even more flexibility in a compact footprint.

 

Simplified service and programming

Easier installation and serviceability were identified as a critical aspect in designing the new linear axis. Access to the internal components has therefore been improved, and the external cable tracks allow for customer signals or air supply to be added or serviced within minutes.

 

The IRPLP220 also offers ease of programming and advanced motion control by using ABB’s robot controllers.

Key benefits

High repeatability and stiffness

Modular, compact design

Improved serviceability

Built to operate in harsh environment

ABB user-friendly robot programming and advanced motion control

Technical data

Pos. repeatability ± 0.025 mm

Linear axis speed 200 mm/s

Dynamic Payload 220 kg