MAXIMUM AGILITY, FLEXIBILITY AND SAFETY

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses.

 

AMR P404 is the perfect solution for intralogistics processes within Automotive, FMCG and Manufacturing sectors. 

Key benefits

Agile

Excellent manoeuvrability, thanks to its omnidirectional technology, AMR P404 can rotate on the spot to change direction. With minimum dimensions, its agility allows to reduce the number of vehicles per installation (-20% vs differential AMRs). Increase your productivity thanks to its high speed.

Collaborative

Safe and reliable interactions with operators and connected elements (robotic cells, layer pickers, wrapping machines, automatic warehouses).

Safe

360° protection. Our AMR P404 features a robust safety architecture that ensures trouble-free operation even in high traffic environments. Within the safety systems, it includes a safety PLC and two safety lasers that provide full coverage of the vehicle’s horizontal perimeter.

Flexible

AMR P404 can be customized to transport a large variety of loads such as pallets (Pallet Mover), racks or containers.

IMAGE GALLERY

TECHNICAL DATA

Payload up to 1000

kg

Turning radius 0

mm (turn on the spot)

RELATED OFFERING

AMR P304

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses.

AMR P603

Discover AMR P603, our new platform mobile robot designed to handle payloads of up to 1,500 kg with a compact design that fits seamlessly into a wide range of intralogistics environments.

AMR P604

Equipped with the latest technologies, this model is easily configurable based on customer needs. Thanks to its lifting table, AMR P604 is the ultimate solution to carry loads on top or with a metal structure, perfect for assembly lines or collaborative processes.