SMARTER INTRALOGISTICS STARTS HERE

Featuring AI-enabled Visual SLAM navigation and a differential bidirectional drive, AMR P603 delivers accurate and efficient movement even in complex spaces. With the easy-to-use AMR Studio® software, setup and operation are simplified.

 

Its modular architecture also supports easy integration and programming of tailored interfaces, allowing users to build and adapt applications to their specific needs.

KEY BENEFITS

AI-enabled navigation

Powered by Visual SLAM technology, the AMR offers market-leading accuracy of ±5mm, ensuring precise and reliable navigation.

Easy top module integration

Designed for easy integration of various top modules, the AMR features a no-code app for fast setup and customization, making it ideal for integrators and distributors.

Load center of gravity monitoring

Smart load monitoring detects the center of gravity and weight to maintain stability and adjust movements, guaranteeing safe transports.

Compact design

AMR P603's small footprint and low profile allow for precise maneuvering and smooth operation in tight or crowded spaces.

Highest safety standards

Built to meet the strictest safety protocols, the AMR ensures protection for both people and equipment during operation.

Reliable performance

Ultra-smooth, noiseless drive system, extensively validated for efficiency​.

IMAGE GALLERY

TECHNICAL DATA

Payload up to 1500

<p>kg</p>

Positioning accuracy +/- 5

<p>mm</p>

Maximum speed 2

<p>m/s</p>

DOWNLOAD PRODUCT BROCHURE

   

APPLICATIONS WITH AMR P603

Interprocess connection

AMR P603 efficiently connects different stages of production and storage across facilities, offering a flexible alternative to fixed systems. It excels in feeding and retrieving pallets from automated storage and retrieval systems (ASRS), sorters, manual warehouses, and more. In manufacturing and automotive environments, the AMR P603 helps bridge operational steps, enabling seamless transitions between processes. 

Goods-to-robot

AMR P603 is a powerful enabler of automation in workflows involving robotic cells, with tailored applications across logistics, automotive and manufacturing. 

 

In logistics, AMR P603 feeds robotic cells that perform picking operations such as single-case depalletizing, layer depalletizing, or item picking. It ensures safe, synchronized communication with robotic arms, enabling efficient and accurate goods handling. 

 

In automotive and manufacturing, AMR P603 transports work-inprogress (WIP) items, such as batteries, engines, or chassis components, to robotic cells that perform a wide range of operations, including spot welding, arc welding, gluing, clipping, material handling and more. This flexibility supports modular production layouts and enhances throughput in complex manufacturing environments. 

Line supply

Designed for continuous and accurate material delivery, AMR P603 transports raw materials, components, and packaging supplies from storage to production lines. It supports both automated delivery to conveyors and static workstations, ensuring a steady flow of materials to keep operations running smoothly. 

Kitting

Perfect for Just-In-Time (JIT) operations, AMR P603 accelerates kitting flows by delivering components or complete kits to the line. This improves assembly efficiency, reduces downtime, and supports lean manufacturing practices. 

End-of-line

AMR P603 seamlessly connects all processes at the end of the production line. It ensures smooth and flexible transport of finished products from palletizing stations to stretch wrapping machines, labeling systems, and storage areas. It also handles containers or assembled pieces, delivering them to storage positions or shipping zones with precision.

TOP MODULES

AMR P603 enables fast and simple integration of top modules through a connector system that transfers power and data signals. Standard top modules support open or closed pallets, with the flexibility to develop custom modules for specific operational needs.

Open pallet

     

Closed pallet

    

Roller conveyor

    

Chain conveyor

    

Customized top module

    

LOADS

AMR P603 is designed to handle a wide range of payload types, including open and closed pallets, containers, and custom load carriers, enabling it to manage diverse material handling tasks across various industries.

Open and closed pallet

     

Container

     

Rack and trolley

     

Halfpallet and totes

     

Custom loads

    

\

RELATED CONTENT

ABB Robotics’ Flexley® Mover P603 wins iF Design Award 2026

ABB Robotics’ Flexley® Mover P603 autonomous mobile robot (AMR) has won the iF Design Award 2026 in the Industry, Tools and Machinery Product Design category, based on its compact design, intelligent navigation and potential to transform performance in intralogistics applications.

AMR P603 product brochure

Download AMR P603 product brochure to gain a clear overview of how this so-lution can enhance efficiency and automation in your operations.

Visual SLAM

Visual SLAM is a navigation technology that combines AI and 3D vision using off-the-shelf cameras. It allows AMRs to make intelligent decisions based on their surroundings and provides higher accuracy and robustness even in challenging environments.

AMR Studio Suite

AMR Studio® Suite is a powerful ABB software that provides all the necessary tools to install, manage and monitor your AMR fleet. With its user-friendly interface and advanced algorithm capabilities, you can have complete control over your AMRs and ensure optimal fleet operations.​

RELATED OFFERING

AMR P304

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses.

AMR P404

Fast and efficient delivery of racks, carriers, pallets or boxes in confined spaces. Extremely flexible automation for your storage needs and changes in your busy warehouses. AMR P404 is the perfect solution for intralogistics processes within Automotive, FMCG and Manufacturing sectors. 

AMR P604

Equipped with the latest technologies, this model is easily configurable based on customer needs. Thanks to its lifting table, AMR P604 is the ultimate solution to carry loads on top or with a metal structure, perfect for assembly lines or collaborative processes.

VIDEOS