CLASS-LEADING PERFORMANCE AND SUSTAINABILITY BENEFITS

The IRB 6730S comes with a heightened focus on efficient modular design and energy savings of up to 20%¹, while delivering world-class performance and quality. The robot optimizes space as it can be mounted at a height position and has increased downward reach, bringing flexibility to the maximum. The robots are ideal for material handling, die casting, and welding applications.

 

Optimizing space
The IRB 6730S can be installed at heights above floor level, providing excellent full vertical and horizontal motion to increase downward reach. This optimizes space, especially for tasks that require reaching into machines (such as die casting and injection molding), crossing down from the elevated track for material handling, or moving from the second to the first floor for car body spot welding. 


Unmatched productivity and quality

Powered by the OmniCore controller, the IRB 6730S achieves class-leading motion control with path accuracy down to 0.9 mm and position repeatability down to 0.06 mm.

¹IRB 6730S compared with its predecessor IRB 6650S-200/3.0 running on IRC5.

KEY BENEFITS

Energy savings

Combined with OmniCore, the IRB 6730S consumes 20% less energy.

Designed to last

LeanID DressPack eliminates swinging cables and supports off-line programming to enhance uptime.

Increased productivity

Achieves class-leading motion control with path accuracy down to 0.9 mm.

Leaner

Up to 500kg weight reduction enables leaner cell and pedestal design.

ENERGY SAVINGS UP TO 20% AND MODULAR DESIGN

Helping customers operate more sustainably, the IRB 6730S combined with the OmniCore controller consumes 20%1 less energy. This is achieved by the robot’s efficient design and the OmniCore energy regeneration technology, with the built-in power pack able to return energy back to the grid.

The IRB 6730S is based on the same groundbreaking modular design as the whole large robot family recently launched by ABB.

Due to its modularity, many components, such as the wrist, gearboxes, motors, and cable harness, are shared with other modular large robots, reducing the total cost of ownership through shared spare parts and service tools. 

TARGET APPLICATIONS

  1. Injection moulding: the shelf-mounted robots are especially suited for large injection molding machines over 1,000 tons. The flexibility of the six-axis robot facilitates post-process applications like flaming and assembly operations.
  2. Die casting: the unique working envelope ensures easy access for die spraying as well as part handling. 
  3. Material handling: the shelf robot can cross down from the elevated track for material handling.
  4. Spot welding: Several shelf robots on the second level, coupled with the floor-mounted IRB 67XO on the first floor can work together to increase robot density for the same car body or component.

TECHNICAL DATA

Reach up to 4.0

m

Payload up to 270

kg

AVAILABLE VARIANTS

IRB 6730S-270/3.1

Reach (m): 3.1

Payload (kg): 270

IRB 6730S-210/3.5

Reach (m): 3.5

Payload (kg): 210

IRB 6730S-150/4.0

Reach (m): 4.0

Payload (kg): 150

IRB 6730S-220/3.1 LID

Reach (m): 3.1

Payload (kg): 220

IRB 6730S-180/3.5 LID

Reach (m): 3.5

Payload (kg): 180

IRB 6730S-130/4.0 LID

Reach (m): 4.0

Payload (kg): 130

RELATED CONTENT

ABB expands large industrial robot portfolio

Company launches the IRB 6730S, IRB 6750S and IRB 6760 with class-leading performance. New robots, powered by OmniCore™, offer significant performance and sustainability benefits

ABB expands large industrial robot portfolio with IRB 6730S, IRB 6750S and IRB 6760

The IRB 6730S and IRB 6750S are both shelf-mounted robots and have been designed to support an increase in robot density in the production line. Capable of handling industry-leading payloads of up to 350 Kg, the shelf robots can be installed at a height (or on a second floor) and can work with floor-mounted robots to maximize productivity.

RELATED OFFERING

IRB 5710

ABB is expanding its large-size robot portfolio with IRB 5710, offering faster, more robust, and accurate performance. The IRB 5710 is available in four variants, presenting a choice of options for payload from 70kg to 110kg, reach from 2.3m to 2.7m.

IRB 5720

The IRB 5720 offers fast, precise, and robust performance in four variants, with payloads up to 180 kg. It's ideal for material handling, machine tending, and high-precision assembly in the EV battery and automotive.

IRB 6710

The next generation models include the IRB 6710, IRB 6720, IRB 6730 and IRB 6740, suitable for payloads ranging from 150kg to 310kg, with a reach from 2.5m to 3.2m, offering customers greater choice and significant performance and energy efficiency improvements.

IRB 6720

ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.

IRB 6730

ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.

IRB 6740

ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.

IRB 6750S

Class-leading performance and sustainability benefits. The IRB 6750S is capable of handling a superior payload capacity of up to 350 kg and therefore ideal for material handling, die casting and welding applications.

IRB 7710

The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.  They offer energy savings of up to 30%1, while delivering world-class performance and quality. 

IRB 7720

The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.  They offer energy savings of up to 30%1, while delivering world-class performance and quality. 

IRB 6760

IRB 6750S

VIDEOS