CLASS-LEADING PERFORMANCE AND SUSTAINABILITY BENEFITS
The IRB 6750S comes with a heightened focus on efficient modular design and energy savings of up to 20%1, while delivering world-class performance and quality. The robot optimizes space as it can be mounted at a height position and has increased downward reach, bringing flexibility to the maximum. Capable of handling a superior payload capacity of up to 350kg, the robot is ideal for material handling, die casting and welding applications.
Optimizing space
The IRB 6750S can be installed at heights above floor level, providing excellent full vertical and horizontal motion to increase downward reach. This optimizes space, especially for tasks that require reaching into machines (such as die casting and injection molding), crossing down from the elevated track for material handling, or moving from the second to the first floor for car body spot welding.
Unmatched productivity and quality
Powered by the OmniCore controller, the IRB 6750S achieves class-leading motion control with path accuracy down to 0.9 mm and position repeatability down to 0.06 mm.
KEY BENEFITS
Energy savings
Combined with OmniCore, the IRB 6750S consumes 20% less energy.Designed to last
LeanID DressPack eliminates swinging cables and supports off-line programming to enhance uptime.Increased productivity
Achieves class-leading motion control with path accuracy down to 0.9 mm.High payload
Has a superior payload capacity of up to 350 kg.ENERGY SAVINGS AND MODULAR DESIGN
Helping customers operate more sustainably, the IRB 6750S combined with the OmniCore controller consumes 20%1 less energy. This is achieved by the robot’s efficient design and the OmniCore energy re-generation technology – with the built-in power pack able to return energy back to the grid.
The IRB 6750S is based on the same groundbreaking modular design as the wider large robot family recently launched by ABB. Due to its modularity, many components like wrist, gearboxes, motors, and cable harness are shared with other modular large robots, decreasing total cost of ownership through shared spare parts and service tools. All of the latest robots now have the same footprint, enabling faster, more convenient, and more flexible installation when changing robots in different production lines. Reduced total weight of up to 500 kg support leaner cell and pedestal design, as well as running it on track motions.
TARGET APPLICATIONS
- Injection moulding: the shelf mounted robots are especially suited for large injection molding machines over 1,000 tons. The flexibility of the six-axis robot facilitates post process applications like flaming and assembly operations.
- Die casting: the unique working envelope ensures easy access for die spraying as well as part handling.
- Material handling: the shelf robot can cross down from the elevated track for material handling.
- Spot welding: Several IRB 6750S robots on the second level coupled with the floor-mounted IRB 67XO on the first floor can work together to increase robot density for the same car body or component.
TECHNICAL DATA
Reach up to 3.9
mPayload up to 350
kgAVAILABLE VARIANTS
IRB 6750S-350/3.2
Reach (m): 3.2
Payload (kg): 350
IRB 6750S-270/3.6
Reach (m): 3.6
Payload (kg): 270
IRB 6750S-215/3.9
Reach (m): 3.9
Payload (kg): 215
IRB 6750S-270/3.2 LID
Reach (m): 3.2
Payload (kg): 270
IRB 6750S-220/3.6 LID
Reach (m): 3.6
Payload (kg): 220
IRB 6750S-185/3.9 LID
Reach (m): 3.9
Payload (kg): 185
RELATED OFFERING
IRB 5710
ABB is expanding its large-size robot portfolio with IRB 5710, offering faster, more robust, and accurate performance. The IRB 5710 is available in four variants, presenting a choice of options for payload from 70kg to 110kg, reach from 2.3m to 2.7m.
IRB 6710
The next generation models include the IRB 6710, IRB 6720, IRB 6730 and IRB 6740, suitable for payloads ranging from 150kg to 310kg, with a reach from 2.5m to 3.2m, offering customers greater choice and significant performance and energy efficiency improvements.
IRB 7710
The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design. They offer energy savings of up to 30%1, while delivering world-class performance and quality.
IRB 7720
The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design. They offer energy savings of up to 30%1, while delivering world-class performance and quality.