CLASS-LEADING PERFORMANCE
The IRB 6760 robot comes with reinforcement on axis 1 and 6 with a 25% longer lifetime at 7% better cycle time¹, specifically designed for press tending applications. With up to 15 strokes per minute, this robot brings the highest productivity and reliability to press tending production lines. With a superior payload capacity of up to 200 kg and a reach of up to 3.5 m, it brings the highest flexibility.
The IRB 6760 is designed to deliver exceptional performance in press tending production lines. Its ability to handle up to 15 strokes per minute ensures it meets the demands of high-speed operations, making it an ideal choice for industries requiring rapid, reliable automation.
Exceptional flexibility for diverse applications
Engineered to seamlessly adapt to a broad spectrum of industrial applications, the IRB 6760 stands out for its impressive range of configurations. Offering reach options of both 3.2 and 3.5 meters and supporting payload capacities of 150 kg and 200 kg, this robot is remarkably versatile. These specifications enable the IRB 6760 to handle everything from heavy-duty press tending to complex material handling, assembly, and packaging operations — making it a true cornerstone for dynamic production environments.
KEY BENEFITS
Enhanced durability
Reinforced axis 1 and 6 for a 25% longer lifetime¹.Improved cycle time
Achieves up to 15 strokes per minute, enhancing productivity by 7%¹.High payload capacity
Supports up to 200 kg, accommodating a wide range of tasks.Extended reach
Offers a reach of up to 3.5 meters, providing flexibility in various applications.EFFICIENT MODULAR DESIGN
The IRB 6760 is based on the same groundbreaking modular design as the wider large robot family recently launched by ABB. Due to modularity, many components, such as gearboxes, motors, and electronics, are shared with other modular large robots, reducing total cost of ownership through shared spare parts and service tools.
¹IRB 6760-150/3.5 compared with its predecessor IRB 6660-100/3.3, running on IRC5.
TARGET APPLICATIONS
- Press tending: Optimized for handling press operations with precision and speed.
- Material handling: Suitable for tasks involving the movement of heavy materials.
- Assembly: Efficient in assembling components with high accuracy.
- Packaging: Ideal for packaging applications requiring consistent and reliable performance.
TECHNICAL DATA
Reach up to 3.5
mPayload up to 200
kgAVAILABLE VARIANTS
IRB 6760-200/3.2
Reach (m): 3.2
Payload (kg): 200
IRB 6760-150/3.5
Reach (m): 3.5
Payload (kg): 150
RELATED OFFERING
IRB 5710
ABB is expanding its large-size robot portfolio with IRB 5710, offering faster, more robust, and accurate performance. The IRB 5710 is available in four variants, presenting a choice of options for payload from 70kg to 110kg, reach from 2.3m to 2.7m.
IRB 5720
The IRB 5720 offers fast, precise, and robust performance in four variants, with payloads up to 180 kg. It's ideal for material handling, machine tending, and high-precision assembly in the EV battery and automotive.
IRB 6710
The next generation models include the IRB 6710, IRB 6720, IRB 6730 and IRB 6740, suitable for payloads ranging from 150kg to 310kg, with a reach from 2.5m to 3.2m, offering customers greater choice and significant performance and energy efficiency improvements.
IRB 6720
ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.
IRB 6730
ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.
IRB 6730S
IRB 6730SThe IRB 6730S comes with a heightened focus on efficient modular design and energy savings of up to 20%, while delivering world-class performance and quality.
IRB 6740
ABB's new large robot portfolio, including the IRB 6710, 6720, 6730, and 6740, offers more choice and higher performance. With payloads from 150 to 310 kg, these next-generation robots are also more energy-efficient.
IRB 6750S
Class-leading performance and sustainability benefits. The IRB 6750S is capable of handling a superior payload capacity of up to 350 kg and therefore ideal for material handling, die casting and welding applications.
IRB 7710
The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design. They offer energy savings of up to 30%, while delivering world-class performance and quality.
IRB 7720
The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design. They offer energy savings of up to 30%, while delivering world-class performance and quality.