NEW LEVEL OF SPEED, ACCURACY, RELIABILITY, AND ENERGY EFFICIENCY

The IRB 1700 is a compact, high-performance robot that increases productivity with up to 20% shorter cycle times, higher accuracy, and higher payload capacity, while reducing total cost of ownership through lower energy consumption and longer service intervals. 

Manufacturers across electronics, automotive, and general industries are under increasing pressure to boost productivity while maintaining quality and controlling operating costs. The IRB 1700 family addresses these challenges with a new level of speed, accuracy, reliability, and energy efficiency, providing manufacturers and system integrators with a flexible platform for high-performance automation. 
 

Target industries:

  • Electronics
  • Automotive
  • General industries  

Target applications:

  • Material handling
  • Arc welding
  • Deburring
  • Sanding
  • Machine tending 

KEY BENEFITS

Productivity & quality

<p>Up to 20% shorter cycle times. Precise path repeatability of down to 0.03 mm and joint speeds of up to 700 degrees per second.&nbsp;</p>

Lower total cost of ownership

<p>Up to 15% lower power consumption and extended service intervals between oil changes.&nbsp;</p>

Controller flexibility

<p>Supports OmniCore C30XT, C90XT, V250XT, and V400XT controllers, enabling tailored automation solutions for different application requirements.</p>

Application versatility

<p>Designed for a wide range of high-speed, precision tasks, such as material handling, arc welding, deburring, sanding, and machine tending.&nbsp;&nbsp;</p>

IMAGE GALLERY

AVAILABLE VARIANTS

IRB 1700-12/1.45

Reach (m): 1.45

Payload (kg): 12

IRB 1700-10/1.65

Reach (m): 1.65

Payload (kg): 10

\

RELATED CONTENT

ABB Robotics introduces two new high-performance robots for precision manufacturing

ABB Robotics is expanding its industrial robot portfolio with two new compact, high-performance robots, the IRB 1700 and IRB 1700ID, delivering up to 20% shorter cycle times than comparable robots on the market.

RELATED OFFERING

The IRB 1700ID is a compact, high-performance robot that increases productivity with up to 20% shorter cycle times, higher accuracy, and higher payload capacity, while reducing total cost of ownership through lower energy consumption and longer service intervals. 

Bundling more value than any other robotic controller, OmniCore delivers on our hallmark promise of robust motion control and safety while integrating top-tier cyber security, connectivity, and integrated sensor and AI processing.

VIDEOS