ABB EVOLVES IRB 1200 FAMILY, WITH GREATER SPEED, PRECISION AND CHOICE

ABB’s high-performance IRB 1200 next generation robots enhance productivity and efficiency in high-end process applications. Powered by ABB’s OmniCore™ controller, the new robots achieve class-leading motion control, with path repeatability to just 0.03 mm and pose repeatability down to 0.011 mm, even for multiple robots at high speeds of up to 1600 mm/s. The new generation IRB 1200 family comes in four variants - 5, 7, 8, and 9 kg - the latter offering best-in-class payload, making it ideal for handling larger or heavier parts.

KEY BENEFITS

Path accuracy

Achieves class-leading motion control with path accuracy down to 0.6 mm

Reduced costs

20% lighter, reducing mounting costs and energy consumption

Class-leading payload

New generation available in four variants, offering class-leading payloads in demanding applications

High-end applications

Optimized for high-speed, high-precision applications including assembly, polishing, and dispensing

ENHANCED EFFICIENCY AND VERSATILITY

Through its leaner design, the new IRB 1200 enables more compact and efficient installation, boosting throughput and efficiency without increasing production footprint. At the same time, it is 20% lighter than the previous generation, reducing pedestal mounting and energy consumption. 

 

The IRB 1200 can be controlled by four OmniCore controllers, including the E10, C30, C90XT, and V250XT, to support essential and more extensive customer requirements. For example, additional axes or drive units from OmniCore controllers can synchronize external equipment (e.g., positioners or turntables) with the robot's movements, significantly improving the overall operating efficiency and increasing productivity.  

 

The option of up to 24 connection pins for customer power and signal (CP/CS) options allows for the integration of more grippers and sensors via internal cabling, reducing cable wear and tear, and minimizing cable interference.  

 

The use of a larger diameter air hose (Φ6 x 4) provides additional power for vacuum suction, allowing simultaneous handling of multiple objects, compared to other robots.

TARGET APPLICATIONS

High throughput, complex applications such as surface finishing, assembly, and dispensing Target segments:

 

  • Consumer electronics: mobile phones, tablets, gaming consoles, wearable devices, and displays.
  • Automotive electronics: in-car entertainment, monitors, and carputers. 
  • General industries: Injection Molding Machines (IMM) in the plastics, metal fabrication, etc.
  • Consumer industries: packaged goods in Food & Beverages and logistics 

IMAGE GALLERY

TECHNICAL DATA

Reach up to 0.9

m

Payload up to 9

kg

AVAILABLE VARIANTS

IRB 1200-5/0.9 Gen2

Reach (m): 0.9

Payload (kg): 5

IRB 1200-7/0.7 Gen2

Reach (m): 0.7

Payload (kg): 7

 

 

IRB 1200-8/0.9 Gen2

Reach (m): 0.9

Payload (kg): 8

IRB 1200-9/0.7 Gen2

Reach (m): 0.7

Payload (kg): 9

RELATED CONTENT

ABB evolves IRB 1200 family, with greater speed, precision and choice

New generation available in four variants, offering class-leading payloads in demanding applications. Powered by OmniCore™, for class-leading motion control, faster cycle times and ease of use.

Faster, smarter board-to-board connector locking

How ABB’s modular robotic solution helps boost flexibility, scalability, and precision in printed circuit boards assembly.

ABB's cobots and small robots bring efficiency and precision to flexible printed circuits cable assembly

Meeting the demand for speed, yield and adaptability in flexible cable production.

RELATED OFFERING

The IRB 1200 Next Gen is a compact, high-performance robot designed for industries such as electronics, food & beverage, foundry & forging, logistics, metal fabrication, and automotive. It excels in high-speed assembly, FPC assembly, and precision surface finishing, offering speed, accuracy, and flexibility in demanding production environments.

OmniCore controllers revolutionizing factory automation with advanced motion control, energy savings, and digital connectivity.

Aimed at increasing manufacturing productivity, IRB 1100 provides up to 35% faster cycle times and best-in-class repeatability for high quality manufacturing. IRB 1100 consistently outperforms similar robots in terms of payload and position repeatability (RP) even when under space constraints.

The IRB 1300 offers class-leading lifting ability, reach and path accuracy, in a faster, more compact package to enhance both productivity and production-line flexibility IRB 1300 can be programmed with the simple and easy-to use software Wizard Easy Programming. which is pre-installed on the robot.

Designed to meet the requirements of the electronics industry, the IRB 920T/IRB 920 provides the highest levels of speed, accuracy and repeatability for a range of assembly, picking and handling tasks

Build your own robotic user interfaces and reduce configuration time.

VIDEOS