GO FASTER. GO FURTHER THAN EVER.

GoFa’s class-leading speed, safety, and ease of use will take your business to the next level.

 

GoFa incorporates a range of features that allow it to be used safely, directly alongside human workers and without the need to design and build bulky barriers or fencing. GoFa can continuously share workspace with people, giving it maximum flexibility and efficiency. Robot and human cooperate on the same tasks, without jeopardizing productivity or safety.

 

GoFa Ultra Accuracy feature ensures exceptional precision with path accuracy down to 0.03 mm and absolute position accuracy of 0.1 mm, perfect for high-stakes applications like gluing, sealing, laser welding, and precision cutting, delivering over 10 times greater path accuracy than other cobots.

 

Applications: Machine tending, welding, palletizing, assembly, screwdriving

 

GoFa is available in three variants of 5 kg, 10 kg and 12 kg.

ADDING ULTRA ACCURACY TO GOFA

Adding the Ultra Accuracy feature makes GoFa the most path-accurate cobot on the market, offering 10 times greater precision than other cobots, and setting a new standard in accuracy. This superior performance meets the demands of applications where exact positioning is crucial for maintaining product quality and operational efficiency. Applications include gluing and sealing in consumer electronics production, laser welding of car parts to tight tolerances, composite material layering in aerospace manufacturing, and precision laser cutting in metal fabrication. It is also ideal for accurate additive layer positioning in 3D printing and performing precision quality checks in metrology applications. The Ultra Accuracy feature is available for both new GoFa systems and as a retrofit option for existing GoFa cobots.

KEY BENEFITS

Ultra Accuracy for high precision tasks

GoFa Ultra Accuracy feature ensures exceptional precision with path accuracy down to 0.03 mm and absolute position accuracy of 0.1 mm, perfect for high-stakes applications like gluing, sealing, laser welding, and precision cutting, delivering over 10 times greater path accuracy than other cobots.

Enhanced productivity

With a TCP speed of up to 2,2 m/s2, GoFa is faster than other cobots in its class. Up to 1,62 m reach, 14% longer than other comparable robots- Up to 20% energy savings. Best-in-class repeatability of 0,02 mm on the market.

Faster performance

GoFa offers a maximum Tool Center Point (TCP) speed of up to 2,2 m/s,1 faster than other cobots in its class. GoFa can perform more operations in a set period than competing robots.

Collaborative safety

Superior power and force limiting performance through integrated torque sensors. Safe design of robot, rounded geometry, no pinch / trap points. Safety certified Category 3, PL d.

Easy to use

Set up and configuration is easy with intuitive, graphical Apps directly on the FlexPendant. You can move your robot using lead through in no time.

RobotStudio support

Offline programming with RobotStudio® achieves up to 99% match between simulation and reality, reducing the need for adjustments and ensuring efficient deployment.

IMAGE GALLERY

TECHNICAL DATA

Payload up to 14

kg

Protection up to IP67

IP

AVAILABLE VARIANTS

GoFa 5

Reach (m): 0.95 (wrist) | 1.05 (flange)

Payload (kg): 5

GoFa 10

Reach (m): 1.52 (wrist) | 1.62 (flange)

Payload (kg): 12*

GoFa 12

Reach (m): 1.27 (wrist) | 1.37 (flange)

Payload (kg): 14*

 

* wrist down configuration

\

RELATED CONTENT

ABB launches groundbreaking Ultra Accuracy for GoFa™ cobots

ABB Robotics today launched Ultra Accuracy, a new industry-leading feature for its GoFa cobot family that delivers the highest level of precision available in cobots, enabling over 10 times greater path accuracy vs. other cobots on the market.

E-learnings

Getting started with GoFa™ Tutorial. Online tutorial covering a range of topics, from setup and programming, through to operation and troubleshooting.

Troubleshooting

Get solutions to common issues you may run into while working with GoFa

Cobot integration in Automotive Manufacturing

The integration of collaborative robots can mitigate the new challenges emerging in the automotive industry, boost efficiency and unlock new benefits for the production line.

RELATED OFFERING

This modular Machine Tending Template supports programmers and Systems Integrators with a software base that reduces engineering efforts and speed up commissioning, enabling saving up to 50% deployment costs.

This customizable software template is tailored for end-of-line cobot palletizers and simple palletizing cells. It is time-saving and promotes consistency across teams to drastically reduce set-up time. ​

Ecosystem

Discover ABB approved ecosystem products and software

Wizard Easy Programming

Wizard Easy Programming is a graphical programming tool that empowers users – be it first-time robot users or professionals – to program collaborative and industrial robots easily, quickly and efficiently in a wide range of applications. 

VIDEOS

GOFA IN ACTION