MOST AGILE AND COMPACT COLLABORATIVE ROBOT YET

The single-arm YuMi is ABB’s most agile and compact collaborative robot yet, and can be easily integrated into any production environment. Following on from the success of ABB’s dual-arm YuMi, introduced in 2015, the world's first truly collaborative robot, ABB has developed a single-arm YuMi to expand its collaborative portfolio.

INSIGHTS

Versatile installation for convenient deployment

Single-arm YuMi is compact and lightweight (9.5kg) and supports mounting in any direction including ceiling, table, and wall mounting for rapid and flexible installation to fit into existing production lines. The ultra-light magnesium arm rotates on seven axes to mimic human-like movements with greater agility than 6-axis robots. The robot was specifically designed to meet the flexible production needs required by small parts assembly processes including consumer electronics, consumer goods, and small and medium enterprises.

Easy-to-use lead-through programming

Single-arm YuMi also features the same intuitive, easy-to-use lead through programming as dual-arm YuMi collaborative robot, meaning workers can teach the robot motions and positions easily and quickly, greatly simplifying robot programming.

 

Combining this simplicity with the robot’s deployment flexibility, it will help manufacturers in many industries to offset shortages of skilled workers and help reduce entry barriers for new potential robot users, particularly small and medium enterprises. 

 

Extremely versatile, the YuMi family of robots can be combined in numerous configurations. For example, a single-arm YuMi can be used to feed parts to dual-arm YuMi to increase flexibility, or added as an extra arm for more complex assembly tasks requiring more than 2 robot arms.

 

The robot powered by OmniCore controller is now available for order.

Wizard easy programming

The use of single-arm YuMi robot now becomes even simpler! ABB is introducing Wizard easy programming – an easy graphical programming interface for your robot. Only a few minutes after the installation you will be able to operate your YuMi - no specialized training or programming skills are required.

KEY BENEFITS

Short cycle times

Fenceless operation

Easy programming with lead-through

Lower investment

Easier to integrate

TECHNICAL DATA

Reach 559

mm

Payload 500

g

Number of axes 7

TUTORIALS

Interactive tutorial that will guide you through how to get started using your first single-arm YuMi robot

RELATED OFFERING

OmniCore

The OmniCore platform powers our extensive robot portfolio, providing future-proof, scalable control to automate almost any imageable application with the industry’s broadest robotics offering.

Wizard Easy Programming

Wizard Easy Programming is a graphical programming tool that empowers users – be it first-time robot users or professionals – to program collaborative and industrial robots easily, quickly and efficiently in a wide range of applications.