The fastest in their class

With the same five axes and 1.5kg payload, the three variants (800mm, 1100mm, 1300mm) of IRB 365 FlexPicker® Delta robot are flexible and the fastest in their class for reorientating packaged lightweight products such as cookies, chocolates, peppers, candies, small bottles, and parcels.  

Key benefits

Flexibility

5 axes capability increases application flexibility for Shelf Ready Packaging, parcel sorting, and bottle unscrambling.

Speed

Pick reorientate and place 1kg products at 120 picks per minute*, the fastest in the class.

Productivity

PickMaster® Digital Twin reduces commissioning times from days to hour and changeover times from hours to minutes.

Powered by OmniCore controller

Offers best-in-class motion control, built-in digital connectivity, and 1000+ additional functions.

Image gallery

Top loading, Shelf Ready Packaging (SRP), and by tilting products in packaging.

Picking random orientation bottles laying flat and standing them up.

Identifying product characteristics and place to an orientation.

Picking from a random flow and placing vertical.

Picking products and placing on edge.

Technical data

Payload up to 1.5

kg

Diameter up to 1300

mm

Available variants

IRB 365-1.5/800

Diameter (m): 0.8

Payload (kg): 1.5

Axes: 5

IRB 365-1.5/1100

Diameter (m): 1.1

Payload (kg): 1.5

Axes: 5

IRB 365-1.5/1300

Diameter (m): 1.3

Payload (kg): 1.5

Axes: 5

Related offering

IRB 360 FlexPicker®

ABB’s IRB 360 FlexPicker® has been the leader in state-of-the-art high speed robotic picking and packing technology. Compared to conventional hard automation, the IRB 360 offers much greater flexibility in a compact footprint while maintaining accuracy and high payloads.

IRB 390 FlexPacker®

The IRB 390 is a 4 and 5 axis delta robot that is up to 35 percent faster and offers a 45 percent larger working volume for enhanced productivity. Its 5-axis capability increases application flexibility for secondary packaging, making it ideal for Retail Ready Packaging (RRP) where products are placed vertically.

Conveyor Tracking Module

Advanced and high-speed dynamic tracking. One Conveyor Tracking Module (CTM module) has connections for up to 4 robots, 4 conveyors and 8 cameras. This not only reduces field wiring by 60%, but also reduces the total integration costs and streamlines installation.

Videos