A new way of exterior painting
The IRB 5500 FlexPainter takes painting closer to perfection by integrating the paint application equipment. Combined with its large work area and high acceleration and painting speed, the result is the most efficient and flexible paint robot solution for basically any application.
Our compact and light-weight paint application components enable us to put vital paint regulation equipment, like the pumps, as close as 15 cm from the wrist. This reduces paint and solvent waste during color change significantly.
We have integrated the process equipment in the IRB 5500 FlexPainter in addition to the fully integrated process control (hardware and software). The IRC5P is controlling both the paint process and the robot motion so you can enjoy substantial savings.
Key benefits
Built for painting
Standard solutions accommodate color change valves for up to 32* colors with circulation, integrated in the process arm of the robot. Solutions for both solvent- and water-borne paint are available.Compact and light-weight
Our compact and light-weight paint application components enable us to put vital paint regulation equipment, like the pumps, as close as 15 cm from the wrist. This reduces paint and solvent waste during color change significantly.High acceleration and speed
ABB’s high flow RB1000 atomizer family is specifically designed for the high acceleration and speed of the IRB 5500 FlexPainter. This unique combination significantly reduces the number of robots needed in a spray booth.Technical data
Payload on wrist 13
kgProtection IP67
IPRelated offering
IRB 52
A compact painting specialist. The IRB 52 is a compact painting robot designed specifically for painting small and medium sized parts in a wide range of industries. It provides you with an affordable, professional and high-quality painting solution.
IRB 5350
The IRB 5350 door opener robot is a compact and precise robot assistant for automotive interior painting, both for stop-and-go and moving-line solutions. A specially designed door opener tool with integrated sensors for search and force feedback makes this an efficient and important part of the interior paint zone.
IRB 5500-25
The Elevated Rail for the IRB 5500 system is one of the most advanced paint solutions available on the market. Ideally suited for both interior and exterior automotive painting as well as other paint applications.
IRB 5500-27
IRB 5500-27 is a new variant of the innovative IRB 5500 robot family. Featuring integrated 7-axes that enable a wider working range and flexible installation positioning, IRB 5500-27 is capable of supporting both interior and exterior automotive painting, as well as other paint applications.
IRB 5510
IRB 5510 FlexPainter is a highly flexible and accurate medium-sized paint robot for automotive small parts and general industrial painting. This robot provides a shorter cycle time, process optimization, and digital platform to ensure premium paint quality and uptime.