REDUCED CYCLE TIMES BY UP TP 10%

The Elevated Rail for the IRB 5500 system is one of the most advanced paint solutions available on the market. Ideally suited for both interior and exterior automotive painting as well as other paint applications, the system expands the flexibility of the IRB 5500 FlexPainter, which is the most versatile working envelope of any paint robot.

 

Designed for Stop & Go automotive paint lines, the Elevated Rail for the IRB 5500 increases the flexibility on these types of lines and allows for easy repositioning of the robot, guaranteeing an effective backup solution. It is able to accommodate most car body sizes which has the added advantage of potentially reducing the number of robots on a paint line. This added flexibility and the ability to place the robot in an optimal position directly contributes to reducing cycle times by up to 10%

Key benefits

Reduced costs

The Elevated Rail for the IRB 5500, eliminates the need for additional engineering and other costs associated with installing an IRB 5500 on a third party rail.

Lower energy consumption

The integrated ABB dynamic modeling for all axes lowers energy consumption, increases accuracy and provides a fully synchronized and balanced paint robot motion.

Supported by RobotStudio

RobotStudio® The Elevated Rail for the IRB 5500 is fully supported for offline programming and 100% accurate cycle checks and path accuracy for all components (including the rail).

TECHNICAL DATA

Payload on tower 13

kg

Protection IP67

IP

RELATED OFFERING

IRB 52

A compact painting specialist. The IRB 52 is a compact painting robot designed specifically for painting small and medium sized parts in a wide range of industries. It provides you with an affordable, professional and high-quality painting solution.

IRB 5350

The IRB 5350 door opener robot is a compact and precise robot assistant for automotive interior painting, both for stop-and-go and moving-line solutions. A specially designed door opener tool with integrated sensors for search and force feedback makes this an efficient and important part of the interior paint zone.

IRB 5500-22

The IRB 5500 FlexPainter takes painting closer to perfection by integrating the paint application equipment. Combined with its large work area and high acceleration and painting speed, the result is the most efficient and flexible paint robot solution for basically any application.

IRB 5500-27

IRB 5500-27 is a new variant of the innovative IRB 5500 robot family. Featuring integrated 7-axes that enable a wider working range and flexible installation positioning, IRB 5500-27 is capable of supporting both interior and exterior automotive painting, as well as other paint applications.

IRB 5510

IRB 5510 FlexPainter is a highly flexible and accurate medium-sized paint robot for automotive small parts and general industrial painting. This robot provides a shorter cycle time, process optimization, and digital platform to ensure premium paint quality and uptime.