IRB 760

The 4-axis robot can move and rotate large and heavy products at high speeds, and with the utmost care. Its compact design makes it ideal for fitting into existing lines.

Moving heavy products at high speeds

The 4-axis robot can move and rotate large and heavy products at high speeds, and with the utmost care. Its compact design makes it ideal for fitting into existing lines.

 

The IRB 760 is the fastest robot of its kind and is capable of significantly shortening cycle times and raising productivity for full-layer palletizing and press tending. This four-axis robot has a reach of 3.2 meters and a 450 kilograms payload capacity, enabling it to lift heavy objects and full pallet layers. With its high torque wrist and long reach it can achieve 880 cycles per hour at full load (400 mm, 2000 mm, 400 mm cycle).

 

Aimed at press automation applications in the automotive industry, the IRB 760PT is a flexible press tending robot offering 25 per cent faster cycle times compared to other robot-based press automation solutions. Its 3.18 meter reach, coupled with a linear seventh axis or with the Twin Xbar system avoids the need to reorient parts between consecutive stamping operations, helping users to optimize available space and save costs.

High precision movements

Utilizing ABB’s patented motion control software, QuickMove™ and TrueMove™, the IRB 760 family ensures palletizing and press tending is carried out with smooth movements and high path accuracy. This means even the most sensitive products will be handled with great care without losing cycle time.

 

Main applications

  • Full layer palletizing
  • Palletizing
  • Depalletizing
  • Material handling
  • Press tending
  • Assembly

Key benefits

Shorter cycle times

The IRB 760 is the fastest robot of its kind and is capable of significantly shortening cycle times and raising productivity for full-layer palletizing and press tending.

High uptime, low maintenance

The robot’s robust and rigid design – manufactured to automotive industry standards – ensures high uptime and low maintenance costs.

Powered by RobotStudio

RobotStudio provides the tools to increase the profitability of your robot system by letting you perform tasks such as training, programming, and optimization without disturbing production.

Technical data

Reach 3.18

m

Payload up to 450

kg

Up to 450

cycles per hour

Available variants

IRB 760

Reach (m): 3.18

Payload (kg): 450

IRB 760PT

Reach (m): 3.18

Payload (kg): 450

Related offering

IRB 460

Leading ABB’s palletizing offering is the compact IRB 460 - the fastest palletizing robot in the world. The IRB 460 is perfect for end-of-line palletizing and bag palletizing applications. The 4-axis robot is the fastest of its kind and its small footprint makes it ideal for fitting into existing packing lines.

IRB 660

Thanks to its state-of-the-art 4-axes design, customers can look forward to a speedy machine that combines a 3.15 meter reach with a 250 kg payload, making it ideal for palletizing bags, boxes, crates, bottles and more. In fact, ABB is set to reinforce its position as the sole global supplier of complete robot-based packaging line automation.