A SIMPLE AND INTUITIVE WAY TO SET UP AMRS
AMR Studio® is a software that streamlines the process of setting up an entire AMR fleet from start to finish. With its built-in intelligence, it guides you through the whole process, from environment mapping to mission generation and system configuration.
This software includes three main tools: Layout designer, Mission manager and Vehicle diagnostics.
KEY BENEFITS
FAST COMMISSIONING
All commissioning steps are streamlined within the same software suite, reducing setup time and simplifying the deployment process.FULL AUTONOMY
Modifications to layouts, tasks, and fleet behavior can be managed independently without requiring external support or advanced technical skills.ERROR-FREE
Automated tools handle repetitive processes and provide guided workflows to minimize the risk of errors during configuration and operation.INSIGHTS
With this application you can create, define and configure paths, stations, zones and external elements that are part of an automated AMR system. You can learn how to use it in less than 3 days!
Save time by defining the points of interest and stations while mapping the environment.
Easily draw trajectories based on a Visual SLAM map or a drawing.
Define each type of station with a single click and mark the areas where you want to limit traffic.
Drag and drop as many peripherals as you need.
This no-code tool allows you to define the missions and jobs to be carried out by the AMRs without requiring any programming skills.
Easily understand the flows thanks to its connection with the Layout designer tool.
Quickly configure the missions using predefined blocks with the most common actions.
Save time using missions you have already created and stored in the library.
With this feature you can obtain all insight data on each specific AMR, so troubleshooting is easy and quick.
Gain a deep understanding of AMR performance by plotting internal AMR parameters.
Analyze in detail what occurred before the error through the logs stored in the blackboxes.
Get a visual analysis of where the AMR has been moving in the layout.
Obtain all historical events and errors that the AMR noticed.
Connect to specific vehicles and check errors, variables and logs.
AMR STUDIO® AT A GLANCE
1. Map the environment
Record the environment in which the AMR will operate and save relevant points to expedite the process.
2. Define paths and missions
Configure the paths and program the logic the AMRs will follow guided by the software and avoid errors in the process.
2. Share the project
Distribute the project file to the entire fleet and get your AMRs up and running with a single click.
4. Streamline vehicle diagnostics
Receive insight data on each specific AMR so troubleshooting is fast and easy.
RELATED OFFERING
AMR Studio Fleet Manager
Our AMR Studio® Fleet Manager is a server-based fleet and traffic manager that ensures the best performance of your AMR system. Its powerful algorithms distribute your orders efficiently while adapting to the most challenging applications and environments.
Visual SLAM
Visual SLAM uses AI and 3D vision with standard cameras to help AMRs navigate intelligently. It enhances accuracy and reliability, even in tough environments. Paired with AMR Studio® software, it speeds up commissioning and optimizes performance in dynamic settings.
Mobile robots
Autonomous Mobile Robots (AMRs) are cutting-edge transport robots specifically designed to move loads autonomously in a diverse range of industries, from automotive to logistics to consumer goods and other industrial processes.