TAILORED FOR COBOT PALLETIZERS

This customizable software template is tailored for end-of-line Cobot palletizers and simple palletizing cells. It is time-saving and promotes consistency across teams to drastically reduce set-up time. ​
 

Designed to support programmers and Systems Integrators, step-by-step guided recipes make using Cobots more accessible. Promoting speed, accuracy, and consistency, the palletizing template can speed up deployment by up to 80%. It is downloadable as an add-in from RobotStudio®.

Features:​

  • Graphical user interface for easily loading, editing or creating palletizing recipes​

  • RAPID modules ready to be adapted quickly ​

  • Intuitive pallet pattern designer​

  • Optimized to avoid singularities​

  • Enables a high level of customization​

  • Allows advanced functions like multi-pick, or use of lift-kits​

  • Helps with palletizing and depalletizing pallet stacks​

  • Built-in, user-friendly interface for operators​

KEY BENEFITS

<p>Fully integrated with ABB robot software and services ecosystem</p>

Faster deployment and commissioning ​

<p>Modular and customizable, the template simplifies palletizing, for up to 80% faster deployment and commissioning.</p>

Reduce set-up time

<p>Saves Systems Integrators and ABB Cobot Programmers time, with pre-built templates that drastically reduce set-up time.</p>

Full integration with RobotStudio

<p>RobotStudio gives users additional programming and simulation benefits.&nbsp;&nbsp;</p>

Faster development cycles

<p>Step-by-step guided recipe management, makes using Cobots accessible to more programmers - for faster development cycles​.</p>

Reducing development costs

<p>Supports integration of ABB Robotics' Ecosystem products - reducing development costs with pre-built templates.</p>

Provides structured RAPID framework

<p>With FlexPendant WebApp for configuration, commissioning, and operation.</p>

IMAGE GALLERY

QUESTIONS AND ANSWERS

All ABB Robotics’ Application Templates, including the Palletizing Template, are free of charge and downloadable as an add-in from RobotStudio.

You can download the Palletizing Template directly from RobotStudio®, using the add-ins tab. In RobotStudio, open the add-ins tab, then search for Palletizing - install it. 

Once installed, right-click on the add-in and you will find links to the Deployment and Operations Guide, and the complete application manual for more detailed information. You can use the ABB Robotics Community for community support and practical discussions. 

The free version of RobotStudio enables you to download the Palletizing Template but upgrading to a paid RobotStudio subscription will improve your access to programming and simulation features. 

The template is a flexible software baseline, not a turnkey solution. Performance and supported behavior depend on robot model, gripper/tooling, infeed/outfeed design, payload, safety setup, and the integrator's implementation choices.

\

RELATED CONTENT

Palletizing in record time – Watch the webinar

Learn how to cut engineering time by up to 80%. ABB Robotics experts will walk you through the solution and its key capabilities. Hear directly from Concept Robotics and Alca Technologies sharing practical insights and feedback from real deployments.

Palletizing Template manual

Provides information about RAPID components and system parameters related to Palletizing Template, and examples of how to use them.

ABB Robotics Community

A global space for developers, integrators, and robot users to share knowledge, solve problems, and explore the future of ABB Robotics.