ROBOTIC SOFTWARE THAT INCREASES PRODUCTIVITY BY 70% AND ACCURACY BY 50% FOR ELECTRONICS ASSEMBLY APPLICATIONS

High Speed Alignment is the first software in the market that provides visual servoing technology for 6-axis and SCARA robots. Developed for electronics manufacturing, this unmatched technology reduces cycle times by 70% whilst increasing accuracy by 50% to enable high precision for applications including assembly, alignment of components, picking or placing a work piece in a tool, and placing a part in a fixture.

 

High Speed Alignment uses one or more cameras and a computer vision system to control the position of the robot’s device or tool relative to the workpiece. Meeting the demand for higher accuracy and faster time to market, the high-speed alignment enables precision of robotic movements to achieve 0.01 – 0.02 mm levels. Thanks to auto-calibration and tuning, deployment time is reduced from an entire shift to just one hour.

KEY BENEFITS

Higher productivity

Speeds up productivity by 70% in highly accurate alignment applications with 6 axis and SCARA robots

Effortless commissioning

Effortless commissioning with auto-calibration and tuning, reducing deployment time from 8 hours to just 1 hour

Precise assembly

Designed for highly precise assembly lines that require 0.01 – 0.02 mm accuracy levels

Easy-to-use software

Easy-to-use software and intuitive user interface, little expertise required to operate the system

High flexibility

Compatible with a wide range of cameras, IRC5 and OmniCore™ robot controllers for high flexibility

TECHNICAL DATA

Alignment speed increase by 70%

RELATED OFFERING

IRB 1100

Aimed at increasing manufacturing productivity, IRB 1100 provides up to 35% faster cycle times and best-in-class repeatability for high quality manufacturing.

IRB 1200 Next Generation

ABB evolves IRB 1200 family, with greater speed, precision and choice. ABB’s high-performance IRB 1200 next generation robots enhance productivity and efficiency in high-end process applications

IRB 1300

The IRB 1300 offers class-leading lifting ability, reach and path accuracy, in a faster, more compact package to enhance both productivity and production-line flexibility.

IRB 920T

Designed to meet the requirements of the electronics industry, the IRB 920T provides the highest levels of speed, accuracy and repeatability for a range of assembly, picking and handling tasks.

IRB 930

The IRB 930 is a 12-kg or 22-kg high payload SCARA robot that boosts throughput by up to 10% with class-leading speed, accuracy, internal cabling, and extraordinary downward force.

VIDEOS