AUTO-CALIBRATION AND PATH TUNING IN ONE INTUITIVE TOOL

Machining Software is an easy-to-use tool that allows engineers to manage and monitor robots used in machining tasks such as laser, water jet, and mechanical cutting, as well as deburring. The Machining Standard version offers three types of auto-calibration for toolkits, cutter, cross beam and work objects. The Premium package also offers path-tuning, enabling users to easily fine-tune paths and edit thousands of path points, shortening the process from more than two days to just half a day.

 

The exclusive ABB polyhedron-based calibration allows for enhanced accuracy in the rotational aspect, making it an ideal work object calibration method for applications in machining, polishing, and dispensing.

KEY BENEFITS

Reduced setup time

With features like auto-calibration for tools, cutters, and work objects, setup time drops from four hours to just 10 minutes. This allows for faster changeovers and increased productivity on the shop floor.

High accuracy and adaptability

Advanced capabilities such as polyhedron-based calibration and adaptive performance settings ensure exceptional rotational accuracy and allow users to fine-tune operations to suit specific machining, polishing, or dispensing tasks.

Simplified programming and operation

An intuitive interface with drag-and-drop functionality and path-tuning tools makes it easy to program and optimize complex paths - reducing multi-day workflows to just half a day while minimizing errors and complexity.

TECHNICAL DATA

Calibrating tools in just 10

minutes

\

RELATED CONTENT

ABB’s new OmniVance™ Machining Cell and Software simplify set-up while increasing production speed and flexibility

The first standardized machining solution that can perform up to eight different applications in a single cell. Reduces set-up time by 92% - down to ten hours from industry norm of three-to-five days

Product presentation

ABB Machining software offers auto-calibration and path-tuning in one tool, reducing calibration time to ten minutes

VIDEOS