SIMPLER. LIGHTER. READY TO PERFORM.

PickMaster Lite delivers faster deployment with 30% less engineering and 25% less commissioning effort, while achieving 15% higher throughput, giving packaging OEMs a simpler, lighter, and lower-risk development path for compact, scalable, high-speed vision-guided picking cells and machines.  


Newest addition

PickMaster® Lite is the newest addition to the PickMaster software platform, bringing essential high‑speed, vision‑guided picking in a simpler, lighter, and more accessible package. 

CORE CAPABILITIES YOU NEED

Designed for packaging OEMs, it delivers the core capabilities you need to build competitive picking cells faster, with less engineering effort and quicker commissioning. 

 

Built on ABB Robotics’ proven motion, vision, and tracking technologies, PickMaster Lite pairs an established no‑code workflow with a streamlined architecture to simplify setup and commissioning. A lighter feature set and simplified configuration deliver the stable, predictable performance you expect, making it ideal for value‑oriented, high‑volume machine platforms. 

TARGET SEGMENTS

  • Consumer goods
  • Food & Beverage
  • Electronics
  • Pharma 
  • eCommerce 

KEY BENEFITS

Productivity

<p>Deliver faster deployment with 30 percent less engineering effort and 25 percent faster commissioning, while achieving up to 15 percent higher throughput.</p>

Simplicity

<p>Essential picking software for packaging OEMs means PickMaster Lite is simple, light, and ready to perform, so you can standardize picking platforms with confidence.&nbsp;</p>

Easy deployment

<p>Pre-configured templates and guided workflows enable quick and easy deployment without specialist programming expertise.&nbsp;&nbsp;</p>

Ecosystem flexibility

<p>Seamless PLC-to-robot connectivity, compatible with major PLC platforms, and bridging both automation ecosystems.</p>

TECHNICAL DATA

Compared to conventional pick & place software deployments

30%

<p>less engineering effort</p>

25%

<p>faster commissioning</p>

15%

<p>higher throughput</p>

IMAGE GALLERY

RELATED OFFERING

Robotic solutions for Food and Beverage

The demands are equally high within both the food and the beverage industries. Regardless of whether it’s milk or beer, products need to reach the market fast. 

PickMaster Twin

PickMaster® is the market leading robotic software for vision-guided random flow picking and packing applications. 

Delta Robots

ABB’s Delta robot portfolio is the leader in state-of-the-art high-speed robotic picking and packing technology for use in the picking, packing, and packaging applications. Our delta robots offer the greatest flexibility in a compact footprint.

\

RELATED CONTENT

ABB Robotics launches PickMaster® Lite to simplify & accelerate robotic picking

Offering essential functionality for common picking tasks, PickMaster Lite reduces engineering effort and simplifies system setup, enabling faster commissioning and lower total cost of ownership.

PickMaster® Lite Datasheet

Essential picking software for packaging OEMs