Best welding solution
Built for versatility, the OmniVance FlexArc Modular cell is a versatile solution that can adapt to varying production demands. Add welding robots, AMRs or even basic fixtures easily to the FlexArc Modular cell, to make it your best welding solution.
Key benefits
Built-in versatility
FlexArc® Modular adapts to your production needs—whether you require one robot or multiple. It’s ideal for businesses of all sizes that require maximum flexibility.Endless configurations
With many design variants and a wide selection of positioners, it suits everything from general industry to high-end automotive applications.Ready for expansion
The system is built to grow with your operations, allowing seamless extension from one to two robots without major reconfiguration.Available options
FlexArc A
This cell can be equipped with a single robot (or two robots on request) and is supplied with a complete set of security features. This cell is provided as a roll door version only. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.
FlexArc B
This cell can be equipped with up to two robots and is supplied with a complete set of security features. The cell comes in two versions of the loading zone - light curtain or roll door. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.
FlexArc C
This cell can be equipped with up to three robots and is supplied with a complete set of security features. The welding cell is offered in several variants, with options for the payload of the positioning device, the number of installed robots, the type of handling space security, and the roof structure. There is also a wide choice of equipment levels.
FlexArc K
This cell can be equipped with two robots (or up to four robots on request) and is supplied with a comprehensive set of safety features. The cell comes in two versions of the loading zone - light curtain or roll door. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.
FlexArc R
The best-selling ABB arc welding cells, the FlexArc-R can be equipped with either two or three robots and is supplied with a comprehensive set of safety features. The cell comes in two versions of the loading zone - light curtain or roll door. Adaptive software plus the high-speed drives of ABB positioners enable fast changeovers and high productivity.
FlexArc L
FlexArc - L is available in both side-by-side or back-to-back versions. The cell can be equipped with one robot in the side-by-side version or up to two robots back-to-back. This cell is only supplied as a roll door version. Adaptive software plus the high-speed drives of ABB positioners enable rapid changeovers and high productivity.
FlexArc TT
Supplied as a single robot version only. The standard delivery includes equipment for automatic calibration and cleaning of the welding torch, giving easy and consistent maintenance to ensure the welding cell achieves maximum productivity.
Technical data
Number of Robots up to 4*
*depending on the modelHandling Capacity up to 5000 kg*
Related offering
BullsEye®
The patented BullsEye allows accurate definition
and automatic updating of the Tool Center Point
(TCP) and the torch angle.
WeldGuide IV
The most powerful robotic Thru-the-Arc joint tracking on the market. WeldGuide IV provides tracking
functionality by reading the true impedance values
close to the arc at 25 kHz then guides the robot to
the correct path. WeldGuide IV is designed to track
difficult welding joint variations resulting from cast
components or other pre-process problems.