UNLOCK NEXT LEVEL PRODUCTIVITY

Experience the benefits of simplified automation with the OmniVance Collaborative Machine Tending cell. A complete application solution that is quick to install and easy to use. So, you can spend time growing your business instead of performing repetitive tasks. 

Built using ABB’s versatile GoFa 12 collaborative robot, the OmniVance Collaborative Machine Tending Cell is the perfect fit for high-mix, low volume tasks.

KEY BENEFITS

Easiest way to automate

Pre-assembled & pre-tested cobot solution is quick to install and easy to operate Ideal solution to transition from manual to automatic machine tending.

Boosts business efficiency

Maximize machine utilization and boost your productivity by working without interruptions and lowering down time.

Focus on high-value work

Reduce up to 60% of personnel’s time spent tending machine to focus on growing the business.

Improves quality

Achieve consistent quality while cutting out scrappage & rework with the class-leading performance of GoFa cobots.

Faster Payback

Increased productivity + lower operational costs = faster return on investment.

KEY FEATURES

Equipped with tray system and robot controller

All components are built on one movable baseplate

Pre-installed, user-friendly application software

CELL COMPONENTS

GoFa CRB 15000

Collaborative robot with class-leading speed, precision, safety and ease of use

OmniCore Controller

This powerful controller family offers more than thousand features to boost productivity and efficiency.

Tray system

6 × 60 kg tray (mechanical lock)

Complete welding equipment

Includes welding torch, welding table, wire feeder and power source for fast and easy installation

TECHNICAL DATA

Tray quantity 6

Max. part height 120

mm

Tray area 556 × 356

mm

\

RELATED CONTENT

ABB’s new machine tending cell simplifies automation to offset labor shortages

ABB has launched its new OmniVance™ Collaborative Machine Tending Cell, providing a complete integrated solution for automated machine tending that is easy to program, install and use.

OmniVance™ Collaborative Machine Tending Cell

Flexible automation, now simplified

RELATED OFFERING

GoFa™ CRB 15000

GoFa incorporates a range of features that allow it to be used

safely, directly alongside human workers and without the need

to design and build bulky

barriers or fencing. GoFa can continuously share workspace

with people, giving it maximum flexibility and efficiency. Robot

and human cooperate on the same tasks, without jeopardizing

productivity or safety.

OmniVance™ Application cells

Backed by over 50 years of expertise in robotic automation, ABB’s OmniVance application cells help customers unlock new levels of flexibility and simplicity across multiple industries. By combining robot, gripper, controller, software, and other components into a single application-specific solution, OmniVance cells require minimal integration effort. 

OmniCore™ Controllers

This powerful controller family offers more than thousand features to boost productivity and efficiency. Pre-built options reduce commissioning time and minimize downtime. With capabilities like collision avoidance and path optimization, plus support for third-party software and APIs, it’s easy to tailor solutions.

VIDEOS