EASY-TO-USE AND FLEXIBLE SURFACE FINISHING SOLUTION

OmniVance™ Collaborative Surface Finishing Cell is an easy-to-use and flexible surface finishing solution, which employes a collaborative robot (cobot) to execute automatic polishing or sanding.

The solution is suitable for various materials and geometries, from flat shapes to 3D forms, enabling consistent performance across different part types. This automated system boosts production by improving efficiency, ensuring consistent quality and preserving operator health by automating repetitive surface-finishing tasks.

The Omnivance™ Collaborative Surface Finishing cell is extremely easy to use. Thanks to its revolutionary application software Surfin Companion provides a very intuitive and collaborative experience. It allows any operator, even first-time users and those not trained in robotics, to create and execute automatic polishing or sanding within minutes.

KEY BENEFITS

Lower deployment costs and faster ROI

<p>The cell is already validated and ready to switch on and begin production.</p> <p>&nbsp;</p>

Higher productivity with minimal setup and programming effort

<p>User-friendly software, intuitive interaction and automatic path generation.</p>

Consistently high-quality finishing with less rework

<p>GoFa™’s integrated Force Control, precise tactile sensing and intuitive lead-through programming.</p>

Safer, cleaner and more ergonomic working conditions

<p>Predisposition for efficient dust extraction maintains a clean&nbsp;</p> <p>and healthy environment.</p> <p>&nbsp;</p>

Certified safety and compliance for peace of mind

<p>Fully compliant and inherently safe operating environment, simplifying internal approval processes and ensuring reliable, risk-free operation for users.</p>

PRODUCT VARIANTS

 

OmniVance™ Collaborative SF Cell

 SANDING

OmniVance™ Collaborative SF Cell

 POLISHING

ABB GoFa™ robot 12 kg payload 1270 mm reach with integrated force control

✓ ✓

Electric process tool

✓ ✓

Automatic abrasive changer kit with remover unit and storage 77–125 mm *

✓

 

Additional abrasive discs storage 77–125 mm *

✓  

Cobot protection kit *

✓ ✓

CE Certification

✓

✓

*optional    

TECHNICAL DATA

Workbench 1800×800 mm

<p>&nbsp;&nbsp;</p>

Workpiece clamping holes Ø16 mm

<p>&nbsp;&nbsp;</p>

Max load 260 kg/m²

<p>&nbsp;&nbsp;</p>

VIDEOS

\

RELATED CONTENT

Level up your surface finishing process

Watch this on-demand webinar to discover how automation can improve surface finishing with greater quality, consistency, and efficiency. Explore practical solutions and learn more about the new plug-and-play OmniVance™ Collaborative Surface Finishing Cell, presented together with our ecosystem partner, Mirka.

ABB Robotics launches new automated surface finishing cell

ABB robotics launched its first fully automated sanding and polishing cell – The OmniVance™ Collaborative Surface Finishing Cell, empowering a new wave of manufacturers to automate key surface finishing tasks, such as sanding and polishing.