BEST WELDING SOLUTION
Built for versatility, the OmniVance FlexArc Modular cell is a versatile solution that can adapt to varying production demands. Add welding robots, AMRs or even basic fixtures easily to the FlexArc Modular cell, to make it your best welding solution.
KEY BENEFITS
Built-in versatility
FlexArc® Modular adapts to your production needs—whether you require one robot or multiple. It’s ideal for businesses of all sizes that require maximum flexibility.Endless configurations
With many design variants and a wide selection of positioners, it suits everything from general industry to high-end automotive applications.Ready for expansion
The system is built to grow with your operations, allowing seamless extension from one to two robots without major reconfiguration.TECHNICAL DATA
Number of robots 1-3
<p> </p>Maximum fixture length 4000
<p>mm</p>Maximum payload 1000
<p>kg</p>RELATED OFFERING
BullsEye®
The patented BullsEye allows accurate definition
and automatic updating of the Tool Center Point
(TCP) and the torch angle.
WeldGuide IV
The most powerful robotic Thru-the-Arc joint tracking on the market. WeldGuide IV provides tracking
functionality by reading the true impedance values
close to the arc at 25 kHz then guides the robot to
the correct path. WeldGuide IV is designed to track
difficult welding joint variations resulting from cast
components or other pre-process problems.
FlexArc® LITE
Ideal for low volume, high mix production. Cost-effective. Compact footprint. Fast ramp-up.
FlexArc® Compact
Ideal for all small spaces, existing production lines. Flexible cell design. Wide selection of positioners. Fast installation & ramp up.
FlexArc® Custom
Ideal for Custom-built configurations. Single/multi-station options. Positioner choices (A, D, L, or custom). Flexible automation levels.