Outer cell
(1)
Revolving door - Gives easy and safe access for unloading and re-loading the component.
(2)
Control panel - Key functions including start the operation, switch the robot motors ON/OFF, emergency stop button, door-opening button
(3)
Tables - (fixed or rotating) with load capacity up to 300 kg. Can handle components up to 500 × 500 mm.
(4)
Safety fencing - prevents unauthorized access to the robot workspace.
(5)
Fumehood - ensures higher cell safety and extraction of fumes generated during welding.
Inside the cell
(6)
Welding wire pack - 250 kg package of welding wire to deliver continuous welding.
(7)
IRB 1600/1600ID - robots designed for applications requiring fast, repeatable and highly accurate movements.
(8)
IRC 5 - robot control system with motion control technologies.
(9)
Welding power source – Part of the technology equipment. A choice of welding equipment can be selected from the list of verified brands.
(10)
TSC - with torch cleaner and tool center calibration (BullsEye®).
(11)
Baseframe
Key benefits
Fast installation
Fast installation and effective use of the working space - the cell is ready to operate within a few hours after delivery.Compact design
Size of the cell (2.75 × 2.19 × 2.59 m) for effective use of production space. Selection of right/left hand-side orientation of the cell to suit its location within the working area.Weight (approx. 1 850 kg)
Easy location of the cell with the use of a forklift.Fixed stations (Table to table)
Tables with load capacity up to 300 kg. Possibility to handle components up to 500 × 500 mm.Technical data
Number of Robots 1
Effective load 300 kg
Each tableWeight 1 850 kg
Related offering
IRB 1600
Payload: 6 - 10 kg Reach: 1.2, 1.45 m
Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput.
IRB 1660ID
Payload: 6 kg Reach: 1.55 m
High performance ID robot for arc welding and machine tending. When shorter cycle times, unmatched versatility, and a smaller, more powerful wrist matter - ABB’s IRB 1660ID is the robot of choice.
IRC5
Based on more than four decades of robotics experience, the IRC5 is the robotic industry’s benchmark in robot controller technology. In addition to ABB’s unique motion control it brings flexibility, safety, modularity, application interfaces, multi-robot control and PC tool support.
Torch Service Center
The TSC 2013 provides completely automated Tool Center Point definition. While setting up the robot station the TSC 2013 automatic define the tool center point.